Integrated Stepper Motors

LM17 NEMA 17 1.5 A 1.8° Non-captive Linear Stepper Motor

LM17 NEMA 17 1.5 A 1.8° Non-captive Linear Stepper Motor

NEMA 17 (42 mm) 1.5 A, 1.8° non-captive linear actuator stepper motor delivering a maximum thrust of up to 50 lbs (22 kg)

Model Number:  LM17A200-__1_00__
Part Number:  LM17A200-__1_00__
Documents & Downloads
Download Download Type Language
LM17 NEMA17 linear actuator datasheet Datasheet English

Linear Stepper Motor – NEMA 17