Nano25 Force/Torque Sensor, 250 N / 6 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 250 N force and 6 Nm torque, ideal for lab testing and light industrial use
- Form Factor – One of the smallest commercially available 6-axis sensor with external electronics for low to medium payload in a variety of applications.
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 7.1 to 15.1 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Overview
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 250 N force and 6 Nm torque, ideal for lab testing and light industrial use
- Form Factor – One of the smallest commercially available 6-axis sensor with external electronics for low to medium payload in a variety of applications.
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 7.1 to 15.1 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
| Specification | Value |
|---|---|
| Measurement Range | 250 N / 6 Nm |
| Sensing Range | |
| X/Y Force Sensing Range | ±250 N |
| X/Y Torque Sensing Range | ±6 Nm |
| Z Force Sensing Range | ±1000 N |
| Z Torque Sensing Range | ±3.4 Nm |
| Resolution | |
| X/Y Force Sensing Resolution | 0.04 N |
| X/Y Torque Sensing Resolution | 0.002 Nm |
| Z Force Sensing Resolution | 0.125 N |
| Z Torque Sensing Resolution | 0.0008 Nm |
| Overload | |
| Force X/Y Single Axis Overload | ±2300 N |
| Force Z Single Axis Overload | ±7300 N |
| Torque X/Y Single Axis Overload | ±43 Nm |
| Torque Z Single Axis Overload | ±63 Nm |
| Stiffness | |
| Force X/Y Calculated Stiffness | 5.3×10^7 N/m |
| Torque X/Y Calculated Stiffness | 6.5×10^3 Nm/rad |
| Force Z Calculated Stiffness | 1.1×10^8 N/m |
| Torque Z Calculated Stiffness | 9.2×10^3 Nm/rad |
| Resonant Frequency | |
| Fx/Fy/Tz Resonant Frequency | 3600 Hz |
| Fz/Tx/Ty Resonant Frequency | 3800 Hz |
| Other | |
| Height | 21.6 mm |
| Weight | 0.0634 kg |
| Diameter | 25 mm |
| Interface Plate Rating | IP20 |
| Communication Interface | Analog (+/-10V) |
| Accuracy (% Full Scale) | 0.75 – 1.25% |
| Latency | <1 ms |
| Sample Rate | 40 kHz |
| Connector | 12-pin round Amphenol |
| Calibration | X/Y Force Sensing Range | Z Force Sensing Range | X/Y Torque Sensing Range | Z Torque Sensing Range | X/Y Force Sensing Resolution | Z Force Sensing Resolution | X/Y Torque Sensing Resolution | Z Torque Sensing Resolution |
|---|---|---|---|---|---|---|---|---|
| SI-250-6 | 250 N | 1000 N | 6 Nm | 3.4 Nm | 0.0417 N | 0.125 N | 0.0015 Nm | 0.0008 Nm |
| SI-125-3 | 125 N | 500 N | 3 Nm | 1.7 Nm | 0.0208 N | 0.0625 N | 0.0008 Nm | 0.0004 Nm |
| SI-62.5-1.5 | 62.5 N | 250 N | 1.5 Nm | 0.85 Nm | 0.0104 N | 0.0313 N | 0.0004 Nm | 0.0002 Nm |
- Filter by Type
- Drawing
- Manual
- Complex Loading Detail
- Software
- Filter by Part Number
- 9105-C-PS-U-2
- 9105-IFPS-1
- 9105-M1USB6421
| Part Number | Description | ||
|---|---|---|---|
|
9105-C-PS-U-2 |
Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m) |
|
|
9105-IFPS-1 |
DAQ Interface Power Supply |
|
|
9105-M1USB6421 |
USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device |
|
| Download | Description |
|---|---|
| 9105-TW-NANO25-E | Link to 3D CAD Model for 9105-TW-NANO25-E |
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system