Force/Torque Sensor

Mini45 Titanium

Mini45 Titanium Force/Torque Sensor, 240 N / 12 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 240 N force and 12 Nm torque
  • Form Factor – Compact, low-profile design with high capacity, external electronics, a through-hole and titanium construction.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.5 to 23.6 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
View all features
Model Number:  mini45-titanium-force-torque-sensor
Part Number:  mini45-titanium-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 240 N force and 12 Nm torque
  • Form Factor – Compact, low-profile design with high capacity, external electronics, a through-hole and titanium construction.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 5.5 to 23.6 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 240 N / 12 Nm
Sensing Range
X/Y Force Sensing Range ±240 N
X/Y Torque Sensing Range ±12 Nm
Z Force Sensing Range ±480 N
Z Torque Sensing Range ±12 Nm
Resolution
X/Y Force Sensing Resolution 0.067 N
X/Y Torque Sensing Resolution 0.00125 Nm
Z Force Sensing Resolution 0.117 N
Z Torque Sensing Resolution 0.0013 Nm
Overload
Force X/Y Single Axis Overload ±3000 N
Force Z Single Axis Overload ±6400 N
Torque X/Y Single Axis Overload ±67 Nm
Torque Z Single Axis Overload ±81 Nm
Stiffness
Force X/Y Calculated Stiffness 4.3×10^7 N/m
Torque X/Y Calculated Stiffness 9.7×10^3 Nm/rad
Force Z Calculated Stiffness 5.7×10^7 N/m
Torque Z Calculated Stiffness 2.0×10^4 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 5800 Hz
Fz/Tx/Ty Resonant Frequency 4600 Hz
Other
Height 15.7 mm
Weight 0.0917 kg
Diameter 45 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 12-pin round Amphenol
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-240-12240 N480 N12 Nm12 Nm0.067 N0.117 N0.0013 Nm0.0013 Nm
SI-120-6120 N240 N6 Nm6 Nm0.0335 N0.0585 N0.0006 Nm0.0007 Nm
SI-60-360 N120 N3 Nm3 Nm0.0168 N0.0293 N0.0003 Nm0.0003 Nm
Download Download Type Language
9230-05-1369 Drawing English
9230-05-1441 Drawing English
DAQ Force/Torque Sensor Manual Manual English
Mini45 Titanium Complex Loading Graphs Complex Loading Detail English
ATIDAQFT.NET.MSI (Demo Version 2.1, .NET Framework 4.8) Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-C-PS-U-2

Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m)

An image with a camera icon reading 'No product image available' 9105-IFPS-1

DAQ Interface Power Supply

An image with a camera icon reading 'No product image available' 9105-M1USB6421

USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device

Download Description
9105-TW-MINI45-ERA Link to 3D CAD Model for 9105-TW-MINI45-ERA

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system