Force-Torque Sensors

Omega250 Force/Torque Sensor

Omega250 Force/Torque Sensor, 16000 N / 2000 Nm Payload, Analog (+/-10V), 20-pin Lemo Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 16000 N force and 2000 Nm torque, built for demanding industrial operations
  • Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 10.1 to 40.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 Rated for Dust-Tight Protection – Completely sealed against dust ingress, making it well-suited for dry, particulate-heavy environments like machining or material handling
View all features
Model Number:  omega250-force-torque-sensor
Part Number:  omega250-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 16000 N force and 2000 Nm torque, built for demanding industrial operations
  • Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 10.1 to 40.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 Rated for Dust-Tight Protection – Completely sealed against dust ingress, making it well-suited for dry, particulate-heavy environments like machining or material handling
Specification Value
Measurement Range 16000 N / 2000 Nm
Sensing Range
X/Y Force Sensing Range ±16000 N
X/Y Torque Sensing Range ±2000 Nm
Z Force Sensing Range ±32000 N
Z Torque Sensing Range ±2000 Nm
Resolution
X/Y Force Sensing Resolution 4 N
X/Y Torque Sensing Resolution 0.5 Nm
Z Force Sensing Resolution 8 N
Z Torque Sensing Resolution 0.5 Nm
Overload
Force X/Y Single Axis Overload ±160000 N
Force Z Single Axis Overload ±330000 N
Torque X/Y Single Axis Overload ±21000 Nm
Torque Z Single Axis Overload ±25000 Nm
Stiffness
Force X/Y Calculated Stiffness 4.2×10^8 N/m
Torque X/Y Calculated Stiffness 3.0×10^6 Nm/rad
Force Z Calculated Stiffness 5.6×10^8 N/m
Torque Z Calculated Stiffness 6.2×10^6 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 780 Hz
Fz/Tx/Ty Resonant Frequency 770 Hz
Other
Height 94.9 mm
Weight 31.8 kg
Diameter 295 mm
Interface Plate Rating IP60
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 20-pin Lemo
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-16000-200016000 N32000 N2000 Nm2000 Nm4 N8 N0.5 Nm0.5 Nm
SI-8000-10008000 N16000 N1000 Nm1000 Nm2 N4 N0.25 Nm0.25 Nm
SI-4000-5004000 N8000 N500 Nm500 Nm1 N2 N0.125 Nm0.125 Nm
Download Download Type Language
Omega250-IP60 Force/Torque Sensor Customer Drawing Drawing English
DAQ Power Supply Customer Drawing Drawing English
DAQ Force/Torque Sensor Manual Manual English
Complex Loading Graphs for Omega250 Force/Torque Sensor Complex Loading Detail English
The ATICombinedDAQFT .NET class library reads calibration files, controls your NI-DAQmx-compatible DAQ device, and calculates the force and torque values for your transducer. Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-C-L-PS-10

DAQ IP60/65/68 Transducer Cable, IP68 Lemo Connector to Power Supply, 10m

An image with a camera icon reading 'No product image available' 9105-C-L-PS-5

DAQ IP60/65/68 Transducer Cable, IP68 Lemo Connector to Power Supply, 5m

An image with a camera icon reading 'No product image available' 9105-C-PS-U-2

Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m)

An image with a camera icon reading 'No product image available' 9105-M1USB6421

USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device

An image with a camera icon reading 'No product image available' 9105-PS-1

DAQ Transducer Power Supply

Download Description
9105-ECAT-OMEGA250-IP60 Link to 3D CAD Model for 9105-ECAT-OMEGA250-IP60

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.