Force-Torque Sensors

Axia80 Force/Torque Sensor Kit

Axia80 Force/Torque Sensor Kit, 500 N / 20 Nm Payload, EtherCAT, 6-Pin M8 (ZC22) Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 500 N force and 20 Nm torque for versatile performance in moderate-load applications
  • Form Factor – Lightweight and compact for ease of installation; Designed to support the needs of the electronics assembly market and low payload industrial robots.
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 12.5 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP64 Rated for Dust and Splash Protection – Fully protected against dust and resistant to water splashes for any direction, ideal for general industrial use with occasional exposure to moisture
View all features
Model Number:  axia80-force-torque-sensor-kit
Part Number:  axia80-force-torque-sensor-kit
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 500 N force and 20 Nm torque for versatile performance in moderate-load applications
  • Form Factor – Lightweight and compact for ease of installation; Designed to support the needs of the electronics assembly market and low payload industrial robots.
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 12.5 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP64 Rated for Dust and Splash Protection – Fully protected against dust and resistant to water splashes for any direction, ideal for general industrial use with occasional exposure to moisture
Specification Value
Measurement Range 500 N / 20 Nm
Sensing Range
X/Y Force Sensing Range ±500 N
X/Y Torque Sensing Range ±20 Nm
Z Force Sensing Range ±900 N
Z Torque Sensing Range ±20 Nm
Resolution
X/Y Force Sensing Resolution 0.025 N
X/Y Torque Sensing Resolution 0.00125 Nm
Z Force Sensing Resolution 0.025 N
Z Torque Sensing Resolution 0.00125 Nm
Overload
Force X/Y Single Axis Overload ±2500 N
Force Z Single Axis Overload ±4500 N
Torque X/Y Single Axis Overload ±100 Nm
Torque Z Single Axis Overload ±1000 Nm
Stiffness
Force X/Y Calculated Stiffness 2.7×10^7 N/m
Torque X/Y Calculated Stiffness 2.4×10^4 Nm/rad
Force Z Calculated Stiffness 4.1×10^7 N/m
Torque Z Calculated Stiffness 4.8×10^4 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 2200 Hz
Fz/Tx/Ty Resonant Frequency 2600 Hz
Other
Height 25.4 mm
Weight 0.3 kg
Diameter 80 mm
Interface Plate Rating IP64
Communication Interface EtherCAT
Accuracy (% Full Scale) 2%
Latency <1 ms
Data Rate 8 kHz
Sample Rate 8 kHz
Connector 6-Pin M8 (ZC22)
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-500-20500 N900 N20 Nm20 Nm0.1 N0.1 N0.005 Nm0.005 Nm
Download Download Type Language
9105-ECAT-Axia80 Force/Torque Sensor Customer Drawing Drawing English
Axia80 Force/Torque Sensor Customer Drawing Drawing English
6-pin Axia Force/Torque Sensor to 8-pin M12 Cable Customer Drawing Drawing English
8-pin M12 Cable for Force/Torque Sensors Customer Drawing Drawing English
EtherCAT Axia80 Force/Torque Sensor Manual Manual English
Axia80 Force/Torque Sensor Manual Manual English
EtherCAT Force/Torque Sensor with KUKA FTCtrl Manual Manual English
Axia Force/Torque Sensor Cable with M12 Power Customer Drawing Drawing English
Complex Loading Detail for Axia80-M20 Force/Torque Sensor Complex Loading Detail English
EtherCAT XML Device Description File for Axia Sensors Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-CKIT-ZC22-ZC28-4

Cable Kit, 6-Pin M8 Axia Sensor to 8-pin M12, 4m, Shielded Shell

An image with a camera icon reading 'No product image available' 9105-C-ZC28-MS-RJ45S-4

Cable, 8-Pin M12 Shielded Shell Split to 5-Pin M12 and Shielded RJ45

Download Description
9105-AXIA80-M20 Link to 3D CAD Model for 9105-AXIA80-M20

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system