Force-Torque Sensors

Axia130 Force/Torque Sensor Kit

Axia130 Force/Torque Sensor Kit, 2000 N / 125 Nm Payload, EtherCAT, 8-Pin M12 (ZC28) Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2000 N of force and 125 Nm of torque for demanding robotic and industrial applications
  • Form Factor – Bolt down design reduces stack height and 50mm thru-hole makes it ideal for hollow-wrist robot applications
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 6.0 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
View all features
Model Number:  axia130-force-torque-sensor-kit
Part Number:  axia130-force-torque-sensor-kit
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2000 N of force and 125 Nm of torque for demanding robotic and industrial applications
  • Form Factor – Bolt down design reduces stack height and 50mm thru-hole makes it ideal for hollow-wrist robot applications
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 6.0 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
Specification Value
Measurement Range 2000 N / 125 Nm
Sensing Range
X/Y Force Sensing Range ±2000 N
X/Y Torque Sensing Range ±125 Nm
Z Force Sensing Range ±4000 N
Z Torque Sensing Range ±125 Nm
Resolution
X/Y Force Sensing Resolution 0.1575 N
X/Y Torque Sensing Resolution 0.0075 Nm
Z Force Sensing Resolution 0.1575 N
Z Torque Sensing Resolution 0.0075 Nm
Overload
Force X/Y Single Axis Overload ±10000 N
Force Z Single Axis Overload ±20000 N
Torque X/Y Single Axis Overload ±620 Nm
Torque Z Single Axis Overload ±620 Nm
Stiffness
Force X/Y Calculated Stiffness 5.5×10^7 N/m
Torque X/Y Calculated Stiffness 1.2×10^5 Nm/rad
Force Z Calculated Stiffness 8.9×10^7 N/m
Torque Z Calculated Stiffness 2.1×10^5 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 2500 Hz
Fz/Tx/Ty Resonant Frequency 4000 Hz
Other
Height 39.2 mm
Weight 0.86 kg
Diameter 130 mm
Interface Plate Rating IP67
Communication Interface EtherCAT
Accuracy (% Full Scale) 2%
Latency <1 ms
Data Rate 8 kHz
Sample Rate 8 kHz
Connector 8-Pin M12 (ZC28)
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-2000-1252000 N4000 N125 Nm125 Nm0.625 N0.625 N0.025 Nm0.025 Nm
Download Download Type Language
9230-05-1555 Drawing English
EtherCAT Axia130 Force/Torque Sensor Manual Manual English
Axia130 Force/Torque Sensor Manual Manual English
EtherCAT Force/Torque Sensor with KUKA FTCtrl Manual Manual English
9630-05-0006 Drawing English
Axia Cable with M12 Power Drawing Drawing English
Axia130-M125 Complex Loading Detail Complex Loading Detail English
ECAT3 Axia ESI File Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-CKIT-ZC28-ZC28-5

Cable Kit, 8-Pin M12 Axia130 Sensor to 8-pin M12, 5m, Shielded Shell

An image with a camera icon reading 'No product image available' 9105-C-ZC28-MS-RJ45S-4

Cable, 8-Pin M12 Shielded Shell Split to 5-Pin M12 and Shielded RJ45

Download Description
AXIA130-M125 Link to 3D CAD Model for AXIA130-M125

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system