Force-Torque Sensors

Varo Force/Torque Sensor

Varo62 Force/Torque Sensor, 3000 N / 120 Nm Payload, RS422, 8-pin Molex Connector

  • Designed for both performance and reliability, Varo is engineered for automated instrumentation, assembly, and calibration at scale.
  • Its compact design offers an ideal balance of rigidity, mass and sensitivity – bringing dependable six-axis feedback to humanoids, mobile manipulators, and the expanding field of intelligent automation.
  • Digital output maximizes resolution and accuracy without the need for external analog amplification.
  • Standardized digital interface enables direct integration with modern robot controllers and embedded computing platforms.
  • Standard calibration and a unified electronics platform ensure consistency from prototype through full production
View all features
Model Number:  varo-force-torque-sensor
Part Number:  varo-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads 3D CAD Models

Overview

  • Designed for both performance and reliability, Varo is engineered for automated instrumentation, assembly, and calibration at scale.
  • Its compact design offers an ideal balance of rigidity, mass and sensitivity – bringing dependable six-axis feedback to humanoids, mobile manipulators, and the expanding field of intelligent automation.
  • Digital output maximizes resolution and accuracy without the need for external analog amplification.
  • Standardized digital interface enables direct integration with modern robot controllers and embedded computing platforms.
  • Standard calibration and a unified electronics platform ensure consistency from prototype through full production
Specification Value
Measurement Range 3000 N / 120 Nm
Sensing Range
X/Y Force Sensing Range ±3000 N
X/Y Torque Sensing Range ±120 Nm
Z Force Sensing Range ±6000 N
Z Torque Sensing Range ±120 Nm
Resolution
X/Y Force Sensing Resolution 0.29 N
X/Y Torque Sensing Resolution 0.005 Nm
Z Force Sensing Resolution 0.26 N
Z Torque Sensing Resolution 0.005 Nm
Overload
Force X/Y Single Axis Overload ±15000 N
Force Z Single Axis Overload ±34000 N
Torque X/Y Single Axis Overload ±475 Nm
Torque Z Single Axis Overload ±620 Nm
Other
Height 18.3 mm
Weight 0.220 kg
Diameter 62 mm
Interface Plate Rating IP20
Communication Interface RS422
Accuracy (% Full Scale) 2%
Latency <1 ms
Data Rate 3 MBd
Sample Rate 8 kHz
Connector 8-pin Molex
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-3000-1203000 N6000 N120 Nm120 Nm0.29 N0.26 N0.0048 Nm0.0016 Nm
Download Download Type Language
Varo Force/Torque Sensor Manual Manual English
Varo62-M120 Force/Torque Sensor Customer Drawing Drawing English
Download Description
9105-SE1-VARO62-M120 Link to 3D CAD Model for 9105-SE1-VARO62-M120

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system