Force-Torque Sensors

Sano74 Force/Torque Sensor

Sano74 Force/Torque Sensor, 130 N / 12 Nm Payload, EtherCAT & RS485

  • Optimized for Robotic Surgery – Engineered to exceed IEC 60601 ESD requirements, Sano74 includes a conformal coating for chemical resistance against disinfection overspray between procedures.
  • Simplified System Architecture – Sano74 supports daisy-chaining via dual-port EtherCAT, includes a serial port for online diagnostics, and offers a 20mm thru-hole for downstream device utilities.
  • High-Precision, Real-Time Data – With 5x higher resolution and 8kHz real-time data streaming, Sano74 delivers expanded accuracy ranges to support extended surgical instruments.
  • Streamlined Connectivity – Sano74 offers flexible connectivity with FFC and wired OEM options, EtherCAT IN/OUT, power interface, and RS485 serial communication.
  • Dynamic Environmental Stability – Equipped with multiple thermistors and software-enabled compensation, Sano74 ensures static and transient temperature stability through thermal calibration.
View all features
Model Number:  sano74-force-torque-sensor
Part Number:  sano74-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • Optimized for Robotic Surgery – Engineered to exceed IEC 60601 ESD requirements, Sano74 includes a conformal coating for chemical resistance against disinfection overspray between procedures.
  • Simplified System Architecture – Sano74 supports daisy-chaining via dual-port EtherCAT, includes a serial port for online diagnostics, and offers a 20mm thru-hole for downstream device utilities.
  • High-Precision, Real-Time Data – With 5x higher resolution and 8kHz real-time data streaming, Sano74 delivers expanded accuracy ranges to support extended surgical instruments.
  • Streamlined Connectivity – Sano74 offers flexible connectivity with FFC and wired OEM options, EtherCAT IN/OUT, power interface, and RS485 serial communication.
  • Dynamic Environmental Stability – Equipped with multiple thermistors and software-enabled compensation, Sano74 ensures static and transient temperature stability through thermal calibration.
Specification Value
Measurement Range 130 N / 12 Nm
Sensing Range
X/Y Force Sensing Range ±130 N
X/Y Torque Sensing Range ±12 Nm
Z Force Sensing Range ±400 N
Z Torque Sensing Range ±12 Nm
Resolution
X/Y Force Sensing Resolution 0.015 N
X/Y Torque Sensing Resolution 0.000715 Nm
Z Force Sensing Resolution 0.0325 N
Z Torque Sensing Resolution 0.000525 Nm
Overload
Force X/Y Single Axis Overload ±1200 N
Force Z Single Axis Overload ±4100 N
Torque X/Y Single Axis Overload ±67 Nm
Torque Z Single Axis Overload ±69 Nm
Stiffness
Force X/Y Calculated Stiffness 7.1×10^6 N/m
Torque X/Y Calculated Stiffness 6.4×10^6 N/m
Force Z Calculated Stiffness 1.3×10^7 N/m
Torque Z Calculated Stiffness 7.1×10^3 N/m
Other
Height 28.8 mm
Weight 0.175 kg
Diameter 74 mm
Interface Plate Rating IP20
Communication Interface EtherCAT & RS485
Accuracy (% Full Scale) 1%
Latency <1 ms
Data Rate 8 kHz / 3 MBd
Sample Rate 8 kHz
Connector Direct-to-Board
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-120-12130 N400 N12 Nm12 Nm0.015 N0.0325 N0.0007 Nm0.0005 Nm
Download Download Type Language
Sano74 Force/Torque Sensor Manual Manual English
Sano74-M12 Force/Torque Sensor Customer Drawing Drawing English
ECAT3 XML Device Description File for Sano Sensors Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-FTI-SANO-EVALKIT

Sano74 Evaluation Kit

Download Description
9105-SANO74-M12 Link to 3D CAD Model for 9105-SANO74-M12

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system