Denali Safe Everest S Safe

Introducing Denali Safe & Everest S Safe: The Smallest, Safest Servo Drives on the Market

Published on April 17, 2025

BEDFORD, Mass. – April 15, 2025 – Celera Motion, business unit of Novanta Robotics & Automation, a leader in precision motion control technology, today announced the launch of Denali Safe and Everest S Safe, the smallest, most power dense and safest servo drives on the market today. These innovative products are designed to meet the highest standards of safety and efficiency, setting new benchmarks in the Humanoids and Warehouse Automation markets.

Denali Safe: Compact, secure, and efficient

  • Miniature and Lightweight Design: Denali Safe is the smallest EtherCAT servo drive, making it ideal for space-constrained applications.
  • Advanced Functional Safety: Integrated safety functions ensure reliable and secure operation, protecting both equipment and personnel.
  • Flexible Integration: The pluggable and modular design allows for easy and adaptable integration into various systems, enhancing versatility.

Everest S Safe: High power, with comprehensive safety functionality

  • High Power Density: Everest S Safe’s state-of-the-art power stage allows it to provide up to 45A continuously in a miniature footprint.
  • Safety Certified: With 15 advanced safety functions certified to SIL3 PLe CAT3 levels, Everest S Safe accelerates any certification process and reduces time to market.
  • Minimal Heat Generation: With an efficiency of up to 99% and a standby power consumption down to 1.7W, Everest S Safe sets the standard for minimal heat generation in robotics.
  • Optimized System Responsiveness: Control loops up to 50 kHz and network rates of 4 kHz with 1 cycle latency ensure optimized system responsiveness

“We are thrilled to introduce Denali Safe and Everest S Safe to the market,” said Jonathan Martha, General Manager and President of Celera Motion. “Our newly launched servo drives represent the pinnacle of safety and efficiency, providing our customers with unparalleled performance in their robotic applications.”

For more information about Denali Safe and Everest S Safe, please visit: https://www.ingeniamc.com/denali-safe/ and https://www.ingeniamc.com/everest-s-safe/

About Celera Motion

Celera Motion, headquartered in Bedford, Massachusetts, is a market-leading provider of motion-control components and subsystems for OEMs serving a variety of medical and advanced industrial markets. Celera Motion offers precision encoders, motors, drives and customized mechatronic solutions that help customers solve challenging motion-control problems. For more information, visit www.celeramotion.com

About Novanta

Novanta is a trusted technology partner to OEMs in the medical and advanced industrial technology markets, with deep proprietary expertise in photonics, vision, and precision motion technologies. For more information, visit www.novanta.com

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim.

Default Image