Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.
37mm Mini IncOder Inductive Angle Encoder with Field Calibration
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nosrmus himenaeos per ha trud exercitation ullamco laboris nisi ut aliquip ex ea commodo conse quat.
Cubilia metus tellus cursus suscipit libero nam. Imperdiet platea purus eget iaculis sed elit. Litora mollis natoque molestie finibus elit augu.
Overview
- Non-contact technology for high reliability in extreme environments
- Proven in medical, industrial, aerospace, & field robotics applications
- Over 500 million product configuration options available
Mechanical Specifications
| Specification | Value |
|---|---|
| Stator OD | 37 mm |
| Rotor ID | 8 mm |
| Height | 11.25 mm |
| Rotor Mass | 7 g |
| Stator Mass | 20 g |
| Nominal Axial Gap | 0.5 mm |
| Axial Gap Tolerance | ±0.1 mm |
| Radial Offset Tolerance | 0.1 mm |
| Material | PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy |
General Specifications
| Specification | Value |
|---|---|
| Measurement | Absolute |
| Max Resolution | 17 bits |
| Repeatability | .±1 |
| Accuracy | ±50 arc-seconds |
| Internal Position Update Period | <0.1 ms |
| Thermal Drift Coefficient | <0.50 ppm/K Full-Scale |
| Max. Speed for Angle Measurement (0.1 millisecond update rate) | 10,000 rpm |
| Max. Speed | 10,000 rpm |
| Country of Manufacture | UK |
Electrical Specifications
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, SPI |
| Data Outputs | RS422 |
| Power Supply | 4.5–32 VDC |
| Current Consumption | <100 mA (typically <75 mA) |
| Interconnection | Radial cable with remote E-board |
Environmental Specifications
| Specification | Value |
|---|---|
| Shock | 100g for 11ms (IEC 60068-2-27) |
| Vibration | 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles |
| EMC Radiation Susceptibility | (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments |
| EMC Radiated Emissions | (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices |
| Operating Temp. | –45°C to +85°C |
| Extended Temp | -60 to +85°C |
| Storage Temp. | –55°C to +105°C |
| Temperature Shock: | MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C) |
| IP Rating – Rotor & Stator | IP67 (Installed with mechanically protected connector) |
| Humidity | RH 0-99% as standard |
| Additional Tests | Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| IncOder_Product_Guide_MINI_Rev_4.11.10 | Datasheet | |
| IncOder_Series_Encoders_Product_Brochure_English | English | |
| Compatibility_Chart_Communications_Protocol_IncOder_Inductive_Encoders | English | |
| IncOder-Range-ROHS-Certificate-Version-2.0 | English | |
| IncOder-REACH-statement-Revision-1.1 | English | |
| Celera_Motion_ApplicationNote_FieldCalibrationIncOder | English | |
| CeleraMotion_UserManual_FieldCalibrationIncOder | English |
- Filter by Part Number
- INC-CAB3-2
- INC-CAB3-5
- INC-CAB3-10
- INC-CLAMP1
| Part Number | Description | ||
|---|---|---|---|
|
INC-CAB3-2 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-5 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-10 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CLAMP1 |
Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats |
|
CAD Downloads
- Filter By Diameter – mm
Mini IncOder – 37mm Field Calibration
Cables & Accessories
Novanta’s proven solutions have been purposely designed with specific applications in mind. Find a selection of our recommended solutions below.
0.25m IncOder CORE Cable
0.5m IncOder CORE Cable
10m 10-way Cable