Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.
37mm Mini IncOder™ Inductive Angle Encoder
IncOder is a range of non-contact inductive angle encoders for precision angular sensing in harsh environments. IncOder is available in a variety of size, mechanical, electrical, resolution and connection options. Learn more about IncOder inductive angle encoders, or use the configurator below to build a product suited to your requirements.
Overview
- Non-contact technology for high reliability in extreme environments
- Proven in medical, industrial, aerospace, & field robotics applications
- Over 500 million product configuration options available
Mechanical Specifications
| Specification | Value |
|---|---|
| Stator OD | 37 mm |
| Rotor ID | 8 mm |
| Height | 11.25 mm |
| Rotor Mass | 7 g |
| Stator Mass | 20 g |
| Nominal Axial Gap | 0.5 mm |
| Axial Gap Tolerance | ±0.2 mm |
| Radial Offset Tolerance | 0.2 mm |
| Material | PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy |
General Specifications
| Specification | Value |
|---|---|
| Measurement | Absolute |
| Max Resolution | 17 bits |
| Repeatability | .±1 |
| Accuracy | ±353 arcseconds |
| Internal Position Update Period | <0.1 ms |
| Thermal Drift Coefficient | <0.50 ppm/K Full-Scale |
| Max. Speed for Angle Measurement (0.1 millisecond update rate) | 10,000 rpm |
| Max. Speed | 10,000 rpm |
| Country of Manufacture | UK |
Electrical Specifications
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, SPI |
| Data Outputs | RS422 |
| Power Supply | 4.5–32 VDC |
| Current Consumption | <100 mA (typically <75 mA) |
| Interconnection | Radial cable with remote E-board |
Environmental Specifications
| Specification | Value |
|---|---|
| Shock | 100g for 11ms (IEC 60068-2-27) |
| Vibration | 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles |
| EMC Radiation Susceptibility | (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments |
| EMC Radiated Emissions | (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices |
| Operating Temp. | –45°C to +85°C |
| Storage Temp. | –55°C to +105°C |
| Temperature Shock: | MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C) |
| IP Rating – Rotor & Stator | IP67 (Installed with mechanically protected connector) |
| Humidity | RH 0-99% as standard |
| Additional Tests | Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| IncOder_Product_Guide_MINI_Rev_4.11.10 | Datasheet | |
| IncOder_Series_Encoders_Product_Brochure_English | English | |
| Compatibility_Chart_Communications_Protocol_IncOder_Inductive_Encoders | English | |
| IncOder-Range-ROHS-Certificate-Version-2.0 | English | |
| IncOder-REACH-statement-Revision-1.1 | English |
- Filter by Part Number
- INC-CAB3-2
- INC-CAB3-5
- INC-CAB3-10
- INC-CLAMP1
| Part Number | Description | ||
|---|---|---|---|
|
INC-CAB3-2 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-5 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-10 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CLAMP1 |
Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats |
|
CAD Downloads
- Filter By Diameter – mm
Mini IncOder – 37mm
Cables & Accessories
0.25m IncOder CORE Cable
0.5m IncOder CORE Cable
10m 10-way Cable