Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.
58mm Mini Ultra IncOder Inductive Angle Encoder
IncOder is a range of non-contact inductive angle encoders for precision angular sensing in harsh environments. IncOder is available in a variety of size, mechanical, electrical, resolution and connection options. Learn more about IncOder inductive angle encoders, or use the configurator below to build a product suited to your requirements.
Overview
- Non-contact technology for high reliability in tough environments
- Pre-calibrated for high-accuracy angle measurement
- Available in sizes 37-300mm
- Simple installation – ‘Fit and Forget’ technology
- Proven in Satcom, UAV and Industrial applications.
Mechanical Specifications
| Specification | Value |
|---|---|
| Stator OD | 58 mm |
| Rotor ID | 12.7 mm |
| Height | 16.4 mm |
| Rotor Mass | 32 g |
| Stator Mass | 43 g |
| Nominal Axial Gap | 1 mm |
| Axial Gap Tolerance | ±0.2 mm |
| Radial Offset Tolerance | 0.25 mm |
| Material | PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy |
General Specifications
| Specification | Value |
|---|---|
| Measurement | Absolute |
| Max Resolution | 20 bits |
| Repeatability | ±1 counts |
| Accuracy | ±75 arcseconds |
| Internal Position Update Period | <0.1 milliseconds |
| Thermal Drift Coefficient | < 0.5 ppm/K Full-Scale |
| Max Speed for Angle Measurement | 10,000 rpm |
| Max Speed | 10,000 rpm |
| Country of Manufacture | UK |
Electrical Specifications
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, DCV (0-10V), ABZ |
| Data Outputs | RS422 Compatible for SSI, BiSS-C, Asynch serial |
| Power Supply | 4.5–32 VDC |
| Current Consumption | <100 mA (typically <75 mA) |
| Interconnection | Harwin Data Mate Vertical Plug 10 Way or Integral Cable |
Electrical Specifications (Serial Output)
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, SPI, ABZ |
| Data Outputs | RS422 (for absolute protocols) |
| Power Supply | 4.5 – 32 VDC |
| Current Consumption | < 100 mA (typically < 75 mA) |
| Connector | Harwin Data Mate Vertical Plug 10 Way or Integral Cable |
ABZ Interface Specifications
| Specification | Value |
|---|---|
| Measurement | Incremental with Z-reference |
| Max Resolution | 17 bits |
| Max. Speed for Angle Measurement | 3,600 rpm |
Environmental Specifications
| Specification | Value |
|---|---|
| Shock | 100g for 11ms (IEC 60068-2-27) |
| Extended Shock (Extended Option "G") | 350g for 6ms (IEC 60068-2-27) |
| Vibration | 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles |
| Extended Vibration (Extended Option "G") | 80g for 10-2000Hz (IEC 60068-2-6 20g) |
| EMC Radiation Susceptibility | (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments |
| EMC Radiated Emissions | (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices |
| Operating Temp. | –45°C to +85°C |
| Extended Temp | -60 to +85 or -45 to +105 |
| Storage Temp. | –55°C to +105°C (–60°C to +105°C for 24CT option) |
| Temperature Shock: | MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C) |
| IP Rating – Rotor & Stator | IP67 (Installed with mechanically protected connector or FL Product Options) |
| IP Rating – Connector | IP50 |
| Humidity | RH 0-99% as standard |
| Additional Tests | Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| IncOder Product Guide – Mini Ultra | Datasheet | English |
| Ultra_IncOder_Encoders_English_Product_Brochure_English200206 | English | |
| Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders | English | |
| IncOder-Range-ROHS-Certificate-Version-2.0 | English | |
| IncOder-REACH-statement-Revision-1.1 | English |
- Filter by Part Number
- INC-CAB3-2
- INC-CAB3-5
- INC-CAB3-10
- INC-CAB5-2
- INC-CAB5-5
- INC-CAB5-10
- INC-CAB3-2-HT
- INC-CAB3-5-HT
- INC-CAB3-10-HT
- INC-CLAMP1
| Part Number | Description | ||
|---|---|---|---|
|
INC-CAB3-2 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-5 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-10 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB5-2 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB5-5 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB5-10 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB3-2-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-5-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-10-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CLAMP1 |
Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats |
|
CAD Downloads
- Filter By Diameter – mm
Mini Ultra IncOder – 58mm
Cables & Accessories
Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.
0.25m IncOder CORE Cable
0.5m IncOder CORE Cable
10m 10-way Cable