inductive encoders

Shaft IncOder

Precision in the extreme.

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Non-contact technology for high reliability in extreme environments
  • Proven in medical, industrial, aerospace, & field robotics applications
  • Over 500 million product configuration options available

Mechanical Specifications

Specification Value
OD 58 mm
Solid Shaft OD 3 – 10 mm
Shaft Hub ID 3 – 6 mm
Height 16.4 mm
Mass 105 g
Shaft Starting Torque < 0.01Nm at 20°C
Inertia (1/4″ Solid Shaft option) 13 gmm^2
Material PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy

General Specifications

Specification Value
Measurement Absolute
Max Resolution 20 bits
Repeatability ± 1 counts
Accuracy ± 150 arcseconds
Internal Position Update Period < 0.1 milliseconds
Thermal Drift Coefficient < 0.5 ppm/K Full-Scale
Max. Speed for Angle Measurement 10,000 rpm
Max Speed 10,000 rpm
Country of Manufacture UK

Electrical Specifications (Serial Output)

Specification Value
Communications SSI, BiSS-C, Asynch serial, SPI, ABZ
Data Outputs RS422 Compatible for SSI, BiSS-C, Asynch serial, SPI
Power Supply 4.5 – 32 VDC
Current Consumption < 100 mA (typically < 75 mA)
Interconnection Harwin Data Mate Vertical Plug 10 Way or Integral Cable

ABZ Interface Specifications

Specification Value
Measurement Incremental with Z-reference
Max Resolution 17 bits
Max. Speed for Angle Measurement 3,600 rpm

Environmental Specifications

Specification Value
Shock 100g for 11ms (IEC 60068-2-27)
Extended Shock (Extended Option "G") 350g for 6ms (IEC 60068-2-27)
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
Extended Vibration (Extended Option "G") 80g for 10-2000Hz (IEC 60068-2-6 20g)
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –45°C to +85°C
Extended Temp -60 to +85 or -45 to +105°C
Storage Temp. –55°C to +105°C (–60°C to +105°C for Cold Temp option)
Temperature Shock: MIL-STD-810G, Method 503.5, Procedure I-B (T1 = -40°C, T2 = 55°C)
IP Rating – Rotor & Stator IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options)
IP Rating – Connector IP50 (AC1 or RFC1-4 & RFC7-14 Product Option). See Section 5.9 for IP rating of A-FFLx Product Option
Humidity RH 0-99% as standard
Additional Tests Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance
Download Download Type Language
IncOder Product Guide – 58mm Shaft Datasheet English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB5-2

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-5

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-10

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CLAMP1

Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats

CAD Downloads

Shafted
Mounting Format
58mm-Packaged-Screw-Flange-3.000mm-Hub-AC1-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Hub-AC2-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Hub-AFL1-Rev-1-0.zip
Same model for AFL2, AFL3, AFL32, AFL5, AFL52
58mm-Packaged-Screw-Flange-3.000mm-Hub-RC1-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Hub-RC2-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Hub-VFL1-Rev-1-0.zip
Same model for VFL2, VFL5, VFL52
58mm-Packaged-Screw-Flange-3.000mm-Solid-AC1-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Solid-AC2-Rev-1-0.zip
Same model for AFL2, AFL5, AFL52
58mm-Packaged-Screw-Flange-3.000mm-Solid-AFL1-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Solid-RC1-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Solid-RC2-Rev-1-0.zip
58mm-Packaged-Screw-Flange-3.000mm-Solid-VFL1-Rev-1-0.zip
Same model for VFL2, VFL5, VFL52

Mini Shaft IncOder – 58mm

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Find a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable