Axia130 Force/Torque Sensor Kit, 2000 N / 125 Nm Payload, EtherCAT, 8-Pin M12 (ZC28) Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2000 N of force and 125 Nm of torque for demanding robotic and industrial applications
- Form Factor – Bolt down design reduces stack height and 50mm thru-hole makes it ideal for hollow-wrist robot applications
- Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
- EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
- Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 6.0 times its rated capacity.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
Overview
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2000 N of force and 125 Nm of torque for demanding robotic and industrial applications
- Form Factor – Bolt down design reduces stack height and 50mm thru-hole makes it ideal for hollow-wrist robot applications
- Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
- EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
- Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 6.0 times its rated capacity.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
| Specification | Value |
|---|---|
| Measurement Range | 2000 N / 125 Nm |
| Sensing Range | |
| X/Y Force Sensing Range | ±2000 N |
| X/Y Torque Sensing Range | ±125 Nm |
| Z Force Sensing Range | ±4000 N |
| Z Torque Sensing Range | ±125 Nm |
| Resolution | |
| X/Y Force Sensing Resolution | 0.1575 N |
| X/Y Torque Sensing Resolution | 0.0075 Nm |
| Z Force Sensing Resolution | 0.1575 N |
| Z Torque Sensing Resolution | 0.0075 Nm |
| Overload | |
| Force X/Y Single Axis Overload | ±10000 N |
| Force Z Single Axis Overload | ±20000 N |
| Torque X/Y Single Axis Overload | ±620 Nm |
| Torque Z Single Axis Overload | ±620 Nm |
| Stiffness | |
| Force X/Y Calculated Stiffness | 5.5×10^7 N/m |
| Torque X/Y Calculated Stiffness | 1.2×10^5 Nm/rad |
| Force Z Calculated Stiffness | 8.9×10^7 N/m |
| Torque Z Calculated Stiffness | 2.1×10^5 Nm/rad |
| Resonant Frequency | |
| Fx/Fy/Tz Resonant Frequency | 2500 Hz |
| Fz/Tx/Ty Resonant Frequency | 4000 Hz |
| Other | |
| Height | 39.2 mm |
| Weight | 0.86 kg |
| Diameter | 130 mm |
| Interface Plate Rating | IP67 |
| Communication Interface | EtherCAT |
| Accuracy (% Full Scale) | 2% |
| Latency | <1 ms |
| Data Rate | 8 kHz |
| Sample Rate | 8 kHz |
| Connector | 8-Pin M12 (ZC28) |
| Calibration | X/Y Force Sensing Range | Z Force Sensing Range | X/Y Torque Sensing Range | Z Torque Sensing Range | X/Y Force Sensing Resolution | Z Force Sensing Resolution | X/Y Torque Sensing Resolution | Z Torque Sensing Resolution |
|---|---|---|---|---|---|---|---|---|
| SI-2000-125 | 2000 N | 4000 N | 125 Nm | 125 Nm | 0.625 N | 0.625 N | 0.025 Nm | 0.025 Nm |
- Filter by Type
- Drawing
- Manual
- Complex Loading Detail
- Software
| Download | Download Type | Language |
|---|---|---|
| 9230-05-1555 | Drawing | English |
| EtherCAT Axia130 Force/Torque Sensor Manual | Manual | English |
| Axia130 Force/Torque Sensor Manual | Manual | English |
| EtherCAT Force/Torque Sensor with KUKA FTCtrl Manual | Manual | English |
| 9630-05-0006 | Drawing | English |
| Axia Cable with M12 Power Drawing | Drawing | English |
| Axia130-M125 Complex Loading Detail | Complex Loading Detail | English |
| ECAT3 Axia ESI File | Software | English |
- Filter by Part Number
- 9105-CKIT-ZC28-ZC28-5
- 9105-C-ZC28-MS-RJ45S-4
| Part Number | Description | ||
|---|---|---|---|
|
9105-CKIT-ZC28-ZC28-5 |
Cable Kit, 8-Pin M12 Axia130 Sensor to 8-pin M12, 5m, Shielded Shell |
|
|
9105-C-ZC28-MS-RJ45S-4 |
Cable, 8-Pin M12 Shielded Shell Split to 5-Pin M12 and Shielded RJ45 |
|
| Download | Description |
|---|---|
| AXIA130-M125 | Link to 3D CAD Model for AXIA130-M125 |
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system