optical encoders

ChipEncoder™

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads Related Articles & FAQs 3D CAD Models

Overview

  • ChipEncoder breaks the price performance barrier to open new possibilities for your motion control designs
  • Integrates with other components on your PC board for lowest total system cost; designed for low cost automated PC board assembly
  • High resolution with on-board interpolation and digital output improves motion system accuracy and stability
  • High speed capability enhances motion system performance
  • Non-contact design for high reliability
  • Small size enables ultra-miniature, low cost motion control

Specifications

LinearRotary
Dimensions6.1 x 6.1 x 3.9 mm6.1 x 6.1 x 3.9 mm
Interface, DigitalA quad BA quad B with index
Interface, Analog––
Interpolationup to 40x in sensorup to 40x in sensor
Resolutions10 µm – 1 µm3000 CPR to 327K CPR
Accuracy Class, Glassup to +/- 1 µmup to +/- 2 arc-seconds
Grating Pitch40 µm40 µm
Max Speed14 m/s26,000 rpm
Operating EnvironmentAtmosphericAtmospheric

Download Download Type Language
ChipEncoder Series – Installation Manual Product Manual English
ChipEncoder Series CE – Interface Drawing Drawing English

ChipEncoder Series