Force-Torque Sensors

Gamma Force/Torque Sensor

Gamma Force/Torque Sensor, 130 N / 10 Nm Payload, Analog (+/-10V), 20-pin Hirose Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 130 N of force and 10 Nm of torque, ideal for light-duty precision tasks
  • Form Factor – Rugged industrial housing with integrated electronics for all-in-one sensing.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 6.9 to 31.6 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
View all features
Model Number:  gamma-force-torque-sensor
Part Number:  gamma-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 130 N of force and 10 Nm of torque, ideal for light-duty precision tasks
  • Form Factor – Rugged industrial housing with integrated electronics for all-in-one sensing.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 6.9 to 31.6 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 130 N / 10 Nm
Sensing Range
X/Y Force Sensing Range ±130 N
X/Y Torque Sensing Range ±10 Nm
Z Force Sensing Range ±400 N
Z Torque Sensing Range ±10 Nm
Resolution
X/Y Force Sensing Resolution 0.00625 N
X/Y Torque Sensing Resolution 0.000325 Nm
Z Force Sensing Resolution 0.0125 N
Z Torque Sensing Resolution 0.000325 Nm
Overload
Force X/Y Single Axis Overload ±1200 N
Force Z Single Axis Overload ±4100 N
Torque X/Y Single Axis Overload ±79 Nm
Torque Z Single Axis Overload ±82 Nm
Stiffness
Force X/Y Calculated Stiffness 9.1×10^6 N/m
Torque X/Y Calculated Stiffness 1.1×10^4 Nm/rad
Force Z Calculated Stiffness 1.8×10^7 N/m
Torque Z Calculated Stiffness 1.6×10^4 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 1400 Hz
Fz/Tx/Ty Resonant Frequency 2000 Hz
Other
Height 33.3 mm
Weight 0.255 kg
Diameter 74 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 20-pin Hirose
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-130-10130 N400 N10 Nm10 Nm0.025 N0.05 N0.0013 Nm0.0013 Nm
SI-65-565 N200 N5 Nm5 Nm0.0125 N0.025 N0.0006 Nm0.0006 Nm
SI-32.5-2.532.5 N100 N2.5 Nm2.5 Nm0.0063 N0.0125 N0.0003 Nm0.0003 Nm
Download Download Type Language
9230-05-1329 Drawing English
9230-05-1370 Drawing English
DAQ Force/Torque Sensor Manual Manual English
Gamma Complex Loading Graphs Complex Loading Detail English
ATIDAQFT.NET.MSI (Demo Version 2.1, .NET Framework 4.8) Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-C-H-PS-10

DAQ F/T Transducer Cable, Hirose Connector to Power Supply, 10m

An image with a camera icon reading 'No product image available' 9105-C-H-PS-5

DAQ F/T Transducer Cable, Hirose Connector to Power Supply, 5m

An image with a camera icon reading 'No product image available' 9105-C-PS-U-2

Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m)

An image with a camera icon reading 'No product image available' 9105-M1USB6421

USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device

An image with a camera icon reading 'No product image available' 9105-PS-1

DAQ Transducer Power Supply

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system