Motors

Housed Motors

Overview Documents & Downloads 3D CAD Models

Overview

Built with Omni™ and Agility™ direct drive motors from Applimotion, PurePrecision™ optical encoder technology from MicroE and precision bearings, the OmniRH & AgilityRH Series rotary actuators provide the benefits of direct drive rotary motor performance in a standard NEMA 23 motor package.
A 16.5 mm axial through hole and 288,000 CPR encoder is standard. Shaft extensions and different encoder resolutions are available.


The OmniRH offers up to 0.106 Nm of torque at speeds up to 200 RPM* and is built using Applimotion’s compact and powerful Omni Series Direct Drive Rotary Motors.


The AgilityRH enables ultra-smooth motion by using Applimotion’s smooth and accurate Agility Series zero cogging direct drive rotary motors. Up to 0.318 Nm of torque is available at speeds up to 200 RPM*.


All models are compatible with a wide range of controllers and drives.

Download Download Type Language
OmniRH™ & AgilityRH™ Series Rotary Actuators – Datasheet Data Sheet English
Omni™ Series – OmniRH – Interface Drawing Drawing English

Choose your version.

OmniRH™ Series Rotary Actuator

Image of a housed motor

AgilityRH™ Series Rotary Actuator

Image of a housed motor

Articles related to