Optical Encoders

M1000 Mercury™ Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Miniature sensor fits into tight spaces
  • Wide alignment tolerance make for easy installation and setup
  • Analog outputs can be interpolated by the customer’s electronics for resolution up to 78nm
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 20.6 x 12.7 x 8.4 mm 20.6 x 12.7 x 8.4 mm
Interface, Digital
Interface, Analog 1 Vpp sin/cos with index 1 Vpp sin/cos with index
Interpolation up to ×256 in customer electronics up to ×256 in customer electronics
Resolutions 5 µm – 78 nm 6.6K to 4.2M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Grating Pitch 20 µm 20 µm
Max Speed 7.2 m/s 13,000 rpm
Operating Environment Atmospheric Atmospheric
Download Download Type Language
Specs for the M1000 encoder: performance characteristics, power, environmental ratings, and configuration options. Datasheet English
Mounting and setup instructions for the M1000, including alignment guidance and signal checks. Product Manual English
Mechanical dimensions and connector/pin assignments for the M1000. Drawing English

Mercury I Series