Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.
Maxi IncOder Inductive Angle Encoder
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nosrmus himenaeos per ha trud exercitation ullamco laboris nisi ut aliquip ex ea commodo conse quat.
Cubilia metus tellus cursus suscipit libero nam. Imperdiet platea purus eget iaculis sed elit. Litora mollis natoque molestie finibus elit augu.
Overview
- Non-contact technology for high reliability in extreme environments
- Proven in medical, industrial, aerospace, & field robotics applications
- Over 500 million product configuration options available
Mechanical Specifications
| Specification | INC-x-325 | INC-x-379 | INC-x-429 | INC-x-595 |
|---|---|---|---|---|
| Stator OD | 325 mm | 379 mm | 429 mm | 595 mm |
| Rotor ID | 238 mm | 292 mm | 342 mm | 508 mm |
| Height | 22.5 mm | 22.5 mm | 22.5 mm | 22.5 mm |
| Rotor Mass | 580 g | 645 g | 805 g | 1165 g |
| Stator Mass | 915 g | 1085 g | 1245 g | 1775 g |
| Nominal Axial Gap | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm |
| Axial Gap Tolerance | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm |
| Radial Offset Tolerance | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm |
| Material | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy |
General Specifications
| Specification | Value |
|---|---|
| Measurement | Absolute |
| Max Resolution | 22 bits |
| Repeatability | <100 mA (typically <75 mA) |
| Accuracy | ±38 arcseconds |
| Internal Position Update Period | < 0.1 milliseconds |
| Thermal Drift Coefficient | < 0.5 ppm/K Full-Scale |
| Max Speed for Angle Measurement | 6,000 rpm |
| Max Speed | 10,000 rpm |
Electrical Specifications
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, SPI |
| Data Outputs | RS422 |
| Power Supply | 4.5 – 32 VDC |
| Current Consumption | <100 mA (typically <75 mA) |
| Interconnection | Harwin Data Mate Vertical Plug 10 Way or Integral Cable |
Environmental Specifications
| Specification | Value |
|---|---|
| Shock | 100g for 11ms (IEC 60068-2-27) |
| Extended Shock (Extended Option "G") | 350g for 6ms (IEC 60068-2-27) |
| Vibration | 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles |
| Extended Vibration (Extended Option "G") | 80g for 10-2000Hz (IEC 60068-2-6 20g) |
| EMC Radiation Susceptibility | (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments |
| EMC Radiated Emissions | (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices |
| Operating Temp. | –45°C to +85°C |
| Extended Temp | -60 to +85 or -45 to +105 |
| Storage Temp. | –55°C to +105°C (–60°C to +105°C for 24CT option) |
| Temperature Shock: | MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40 oC, T2=55 oC.) |
| IP Rating – Rotor & Stator | IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options) |
| IP Rating – Connector | IP50 (AC1 or RFC1-4 & RFC7-14 Product Option). See Section 5.9 for IP rating of A-FFLx Product Option |
| Humidity | RH 0-99% as standard |
| Additional Tests | Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance |
- Filter by Part Number
- INC-CAB3-2
- INC-CAB3-5
- INC-CAB3-10
- INC-CAB3-2-HT
- INC-CAB3-5-HT
- INC-CAB3-10-HT
| Part Number | Description | ||
|---|---|---|---|
|
INC-CAB3-2 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-5 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-10 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-2-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-5-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-10-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
Maxi IncOder
Cables & Accessories
Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.
0.25m IncOder CORE Cable
0.5m IncOder CORE Cable
10m 10-way Cable