optical encoders

Mercury™ II Series Glass Scale

Superior resolution, seamless integration.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs Downloads

Overview

Features & Benefits

  • Exceptional Thermal Stability: Manufactured from high-grade optical glass with a low coefficient of thermal expansion, ensuring sub-micron position stability even in fluctuating temperature environments.
  • High-Fidelity Optical Chrome: Features robust chrome-on-glass deposition that maximizes signal contrast for the sensor, ensuring reliable tracking and high signal quality over the lifetime of the machine.
  • Versatile Mounting Configurations: Designed for easy integration with options for adhesive backing or spar mounting, allowing for secure installation in diverse mechanical layouts.
  • Broad Accuracy Grades: Available in multiple accuracy classes and lengths, allowing designers to select the precise performance level required for their specific metrology or automation challenge.
  • Optimized for PurePrecision™: Engineered specifically to pair with Novanta encoders, maximizing the allowable alignment tolerances and ensuring immediate signal acquisition upon startup.

Product Includes

  • High-precision linear glass scale (specified length and accuracy grade)
  • Selected mounting hardware (adhesive backing or mounting clamps)
  • Protective film and handling aids
  • Factory calibration certificate and accuracy plot
  • Installation instructions and cleaning kit

Specifications

Mercury II Series Glass Scale