inductive encoders

Midi IncOder

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Non-contact technology for high reliability in extreme environments
  • Proven in medical, industrial, aerospace, & field robotics applications
  • Over 500 million product configuration options available

Mechanical Specifications

Specification INC-x-75 INC-x-90 INC-x-100 INC-x-125 INC-x-150 INC-x-175 INC-x-200 INC-x-225 INC-x-250 INC-x-300
Stator OD 75 mm 90 mm 100 mm 125 mm 150 mm 175 mm 200 mm 225 mm 250 mm 300 mm
Rotor ID 35 mm 50 mm 60 mm 85 mm 110 mm 135 mm 160 mm 185 mm 210 mm 260 mm
Height 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm 16.5 mm
Rotor Mass 50 g 60 g 70 g 90 g 110 g 130 g 150 g 170 g 192 g 235 g
Stator Mass 83 g 108 g 117 g 150 g 184 g 217 g 250 g 284 g 319 g 390 g
Nominal Axial Gap 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm 1.1 mm
Axial Gap Tolerance ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm ±0.35 mm
Radial Offset Tolerance 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm 0.25 mm
Material PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy

Electrical Specifications

Specification Value
Communications SSI, BiSS-C, Asynch serial, DCV (0-10V), ABZ
Data Outputs RS422 (for absolute outputs)
Power Supply 4.5–32 VDC
Current Consumption <100 mA (typically <75 mA)
Interconnection Harwin Data Mate Vertical Plug 10 Way or Integral Cable

ABZ Interface Specifications

Specification Value
Measurement Incremental with Z-reference
Max Resolution 19 bits
Max. Speed for Angle Measurement 10–16 bits = 6000 rpm; 18 bits = 1800 rpm; 19 bits = 900 rpm

DCV Specifications

Specification Value
Span (Product Option -0360) 90 – 360° measured clockwise or counter-clockwise
Resolution (Product Option 141001) <0.0061% of span (spans 45–360°); >16384 steps over span (spans 45–360°)
Repeatability <0.0061% of span (spans 45–360°); +1 step over span (spans 45–360°)
Linearity over Full-Scale ±0.05% of 10V
Position Update Period <1.0 ms
Output Signal 0.5 to 10.0VDC

Environmental Specifications

Specification Value
Shock 100g for 11ms (IEC 60068-2-27)
Extended Shock (Extended Option "G") 350g for 6ms (IEC 60068-2-27)
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
Extended Vibration (Extended Option "G") 80g for 10-2000Hz (IEC 60068-2-6 20g)
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –45°C to +85°C
Extended Temp -60 to +85°C or -45 to +105°C
Storage Temp. –55°C to +105°C (–60°C to +105°C for Cold Temp option)
Temperature Shock: MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C)
IP Rating – Rotor & Stator IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options)
IP Rating – Connector IP50 (AC1 or RFC1-4 & RFC7-14 Product Option)
Humidity RH 0-99% as standard
Additional Tests Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance
Download Download Type Language
IncOder Product Guide – Midi Datasheet English
IncOder_Series_Encoders_Product_Brochure_English English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB5-2

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-5

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-10

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB3-2-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-5-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-10-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-SH-75

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-100

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-125

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-150

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-175

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-200

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-225

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-250

Plastic shim for IncOder position sensor. Pack of 5.

INC-CLAMP1

Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats

CAD Downloads

Rotors
Mounting Format
075-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
090-Plain-Rotor-Rev-1-5.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
100-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
125-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
150-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
175-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
200-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
225-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
250-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
300-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
Stators
Mounting Format
075-External-Mount-Stator-AC1-Rev-1-0.zip
090-External-Mount-Stator-AC1-Rev-1-1.zip
100-External-Mount-Stator-AC1-Rev-1-0.zip
125-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
150-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
175-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
200-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
225-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
250-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
300-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip

Midi IncOder

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable