inductive encoders

Midi Ultra IncOder

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Non-contact technology for high reliability in tough environments
  • Pre-calibrated for high-accuracy angle measurement
  • Available in sizes 37-300mm
  • Simple installation – ‘Fit and Forget’ technology
  • Proven in Satcom, UAV and Industrial applications.

Mechanical Specifications

Specification Value
Stator OD 75 – 300 mm
Rotor ID 35 – 260 mm
Height 16.5 mm
Rotor Mass 50 – 235 g
Stator Mass 83 – 390 g
Nominal Axial Gap 1.1 mm
Axial Gap Tolerance ±0.1
Radial Offset Tolerance 0.1
Material PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy

General Specifications

Specification Value
Measurement Absolute
Max Resolution 21 – 22 bits
Repeatability ±1 counts
Accuracy ±62.5 to ±19 arcseconds
Internal Position Updated Period <0.1 milliseconds
Thermal Drift Coefficient <0.5 ppm/K Full-Scale
Max Speed for Angle Measurement 6,000 – 10,000 rpm
Max Speed 10,000 rpm
Country of Manufacture UK

Electrical Specifications (Serial Output)

Specification Value
Communications SSI, BiSS-C, Asynch serial, SPI, ABZ
Data Outputs RS422 (for absolute protocols)
Power Supply 4.5–32 VDC
Current Consumption <100 mA (typically < 75 mA)
Interconnection Harwin Data Mate Vertical Plug 10 Way or Integral Cable

ABZ Interface Specifications

Specification Value
Measurement Incremental with Z-reference
Max Resolution 19 bits
Max. Speed for Angle Measurement 18 bits = 1,800rpm, 19bits = 900rpm

Environmental Specifications

Specification Value
Shock 100g for 11ms (IEC 60068-2-27)
Extended Shock (Extended Option "G") 350g for 6ms (IEC 60068-2-27)
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
Extended Vibration (Extended Option "G") 80g for 10-2000Hz (IEC 60068-2-6 20g)
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –45°C to +85°C
Extended Temp -60 to +85 or -45 to +105
Storage Temp. –55°C to +105°C (–60°C to +105°C for Cold Temp option)
Temperature Shock: MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40 oC, T2=55 oC.)
IP Rating – Rotor & Stator IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options)
IP Rating – Connector IP50 (AC1 or RFC1-4 & RFC7-14 Product Option). See Section 5.9 for IP rating of A-FFLx Product Option
Humidity RH 0-99% as standard
Additional Tests Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance
Download Download Type Language
IncOder Product Guide – Midi Ultra Datasheet English
Ultra_IncOder_Encoders_English_Product_Brochure_English200206 English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB5-2

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-5

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-10

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB3-2-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-5-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-10-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-SH-75

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-100

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-125

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-150

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-175

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-200

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-225

Plastic shim for IncOder position sensor. Pack of 5.

INC-SH-250

Plastic shim for IncOder position sensor. Pack of 5.

INC-CLAMP1

Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats

CAD Downloads

Rotors
Mounting Format
075-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
090-Plain-Rotor-Rev-1-5.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
100-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
125-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
150-Plain-Rotor-Rev-1-4.zip
INC-6, INC-8, INC-14, INC-6H, INC-8H
175-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
200-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
225-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
250-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
300-Duplex-Screw-Mount-Rotor-Rev-1-2.zip
INC-10, INC-10H
Stators
Mounting Format
075-External-Mount-Stator-AC1-Rev-1-0.zip
090-External-Mount-Stator-AC1-Rev-1-1.zip
100-External-Mount-Stator-AC1-Rev-1-0.zip
125-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
150-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
175-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
200-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
225-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
250-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip
300-Duplex-Screw-Mount-Stator-AC1-Rev-1-2.zip

Midi Ultra IncOder

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable