Force/Torque Sensor

Mini58

Mini58 Force/Torque Sensor, 2800 N / 120 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2800 N force and 120 Nm torque, engineered for performance in rugged environments
  • Form Factor – Low-profile sensor with through-hole enables direct integration with drive shafts and tooling.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 21.0 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
View all features
Model Number:  mini58-force-torque-sensor
Part Number:  mini58-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2800 N force and 120 Nm torque, engineered for performance in rugged environments
  • Form Factor – Low-profile sensor with through-hole enables direct integration with drive shafts and tooling.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.9 to 21.0 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 2800 N / 120 Nm
Sensing Range
X/Y Force Sensing Range ±2800 N
X/Y Torque Sensing Range ±120 Nm
Z Force Sensing Range ±6800 N
Z Torque Sensing Range ±120 Nm
Resolution
X/Y Force Sensing Resolution 0.75 N
X/Y Torque Sensing Resolution 0.023 Nm
Z Force Sensing Resolution 1.25 N
Z Torque Sensing Resolution 0.013 Nm
Overload
Force X/Y Single Axis Overload ±21000 N
Force Z Single Axis Overload ±48000 N
Torque X/Y Single Axis Overload ±590 Nm
Torque Z Single Axis Overload ±800 Nm
Stiffness
Force X/Y Calculated Stiffness 2.5×10^8 N/m
Torque X/Y Calculated Stiffness 1.1×10^5 Nm/rad
Force Z Calculated Stiffness 3.7×10^8 N/m
Torque Z Calculated Stiffness 2.0 x10^5 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 3000 Hz
Fz/Tx/Ty Resonant Frequency 5700 Hz
Other
Height 30 mm
Weight 0.345 kg
Diameter 58 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 12-pin round Amphenol
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-2800-1202800 N6800 N120 Nm120 Nm0.75 N1.25 N0.0225 Nm0.0125 Nm
SI-1400-601400 N3400 N60 Nm60 Nm0.375 N0.625 N0.0113 Nm0.0063 Nm
SI-700-30700 N1700 N30 Nm30 Nm0.1875 N0.3125 N0.0056 Nm0.0031 Nm
Download Download Type Language
Next-Gen Force/Torque Sensor IFPS Drawing Drawing English
Mini58 Force/Torque Sensor Customer Drawing Drawing English
DAQ Force/Torque Sensor Manual Manual English
Complex Loading Graphs for Mini58 Force/Torque Sensor Complex Loading Detail English
The ATICombinedDAQFT .NET class library reads calibration files, controls your NI-DAQmx-compatible DAQ device, and calculates the force and torque values for your transducer. Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-C-PS-U-2

Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m)

An image with a camera icon reading 'No product image available' 9105-IFPS-1

DAQ Interface Power Supply

An image with a camera icon reading 'No product image available' 9105-M1USB6421

USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device

Download Description
9105-TW-MINI58-AE-X.X Link to 3D CAD Model for 9105-TW-MINI58-AE-X.X

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system