force/Torque Sensors

Nano17

Nano17 Force/Torque Sensor, 50 N / 0.5 Nm Payload, Analog (+/-10V), 12-pin round Amphenol Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 50 N force and 0.5 Nm torque for extremely sensitive manipulation and touch tasks
  • Form Factor – The smallest commercially available 6-axis sensor with external electronics for low to medium payload in a variety of applications.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 3.1 to 13.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
View all features
Model Number:  nano17-force-torque-sensor
Part Number:  nano17-force-torque-sensor
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 50 N force and 0.5 Nm torque for extremely sensitive manipulation and touch tasks
  • Form Factor – The smallest commercially available 6-axis sensor with external electronics for low to medium payload in a variety of applications.
  • Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 3.1 to 13.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 50 N / 0.5 Nm
Sensing Range
X/Y Force Sensing Range ±50 N
X/Y Torque Sensing Range ±0.5 Nm
Z Force Sensing Range ±70 N
Z Torque Sensing Range ±0.5 Nm
Resolution
X/Y Force Sensing Resolution 0.0125 N
X/Y Torque Sensing Resolution 0.06 Nm
Z Force Sensing Resolution 0.0125 N
Z Torque Sensing Resolution 0.0625 Nm
Overload
Force X/Y Single Axis Overload ±250 N
Force Z Single Axis Overload ±480 N
Torque X/Y Single Axis Overload ±1.6 Nm
Torque Z Single Axis Overload ±1.8Nm
Stiffness
Force X/Y Calculated Stiffness 8.2×10^6 N/m
Torque X/Y Calculated Stiffness 2.4×10^2 Nm/rad
Force Z Calculated Stiffness 1.1×10^7 N/m
Torque Z Calculated Stiffness 3.8×10^2 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 7200 Hz
Fz/Tx/Ty Resonant Frequency 7200 Hz
Other
Height 14.5 mm
Weight 0.00907 kg
Diameter 17 mm
Interface Plate Rating IP20
Communication Interface Analog (+/-10V)
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Sample Rate 40 kHz
Connector 12-pin round Amphenol
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
The effective sample rate is determined by the DAQ device in use. Specifically, the sensor sample rate equals the DAQ device’s total data rate divided by six (6) channels; one for each axis of force and torque. For additional assistance, please contact our sales or engineering team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-50-0.550 N70 N0.5 Nm0.5 Nm0.0125 N0.0125 N0.0001 Nm0.0625 Nm
SI-25-0.2525 N35 N0.25 Nm0.25 Nm0.0063 N0.0063 N0.00003 Nm0.0313 Nm
SI-12.5-0.12512.5 N17.5 N0.125 Nm0.125 Nm0.0031 N0.0031 N0.00002 Nm0.0156 Nm
Download Download Type Language
9230-05-1311 Drawing English
9230-05-1369 Drawing English
DAQ Force/Torque Sensor Manual Manual English
Nano17 Complex Loading Graphs Complex Loading Detail English
ATIDAQFT.NET.MSI (Demo Version 2.1, .NET Framework 4.8) Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-C-PS-U-2

Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m)

An image with a camera icon reading 'No product image available' 9105-IFPS-1

DAQ Interface Power Supply

An image with a camera icon reading 'No product image available' 9105-M1USB6421

USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device

Download Description
9105-TW-NANO17-E Link to 3D CAD Model for 9105-TW-NANO17-E

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system