Omega160 Force/Torque Sensor, 2500 N / 400 Nm Payload, Analog (+/-10V), 20-pin Hirose Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2500 N force and 400 Nm torque, perfect for torque-intensive applications
- Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.2 to 15.2 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Overview
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 2500 N force and 400 Nm torque, perfect for torque-intensive applications
- Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.2 to 15.2 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
| Specification | Value |
|---|---|
| Measurement Range | 2500 N / 400 Nm |
| Sensing Range | |
| X/Y Force Sensing Range | ±2500 N |
| X/Y Torque Sensing Range | ±400 Nm |
| Z Force Sensing Range | ±6250 N |
| Z Torque Sensing Range | ±400 Nm |
| Resolution | |
| X/Y Force Sensing Resolution | 0.5 N |
| X/Y Torque Sensing Resolution | 0.05 Nm |
| Z Force Sensing Resolution | 0.75 N |
| Z Torque Sensing Resolution | 0.05 Nm |
| Overload | |
| Force X/Y Single Axis Overload | ±18000 N |
| Force Z Single Axis Overload | ±48000 N |
| Torque X/Y Single Axis Overload | ±1700 Nm |
| Torque Z Single Axis Overload | ±1900 Nm |
| Stiffness | |
| Force X/Y Calculated Stiffness | 7.0×10^7 N/m |
| Torque X/Y Calculated Stiffness | 3.3×10^5 Nm/rad |
| Force Z Calculated Stiffness | 1.2×10^8 N/m |
| Torque Z Calculated Stiffness | 5.2×10^5 Nm/rad |
| Resonant Frequency | |
| Fx/Fy/Tz Resonant Frequency | 1300 Hz |
| Fz/Tx/Ty Resonant Frequency | 1000 Hz |
| Other | |
| Height | 55.9 mm |
| Weight | 2.72 kg |
| Diameter | 160 mm |
| Interface Plate Rating | IP20 |
| Communication Interface | Analog (+/-10V) |
| Accuracy (% Full Scale) | 0.75 – 1.25% |
| Latency | <1 ms |
| Sample Rate | 40 kHz |
| Connector | 20-pin Hirose |
| Calibration | X/Y Force Sensing Range | Z Force Sensing Range | X/Y Torque Sensing Range | Z Torque Sensing Range | X/Y Force Sensing Resolution | Z Force Sensing Resolution | X/Y Torque Sensing Resolution | Z Torque Sensing Resolution |
|---|---|---|---|---|---|---|---|---|
| SI-2500-400 | 2500 N | 6250 N | 400 Nm | 400 Nm | 0.5 N | 0.75 N | 0.05 Nm | 0.05 Nm |
| SI-1250-200 | 1250 N | 3125 N | 200 Nm | 200 Nm | 0.25 N | 0.375 N | 0.025 Nm | 0.025 Nm |
| SI-625-100 | 625 N | 1562.5 N | 100 Nm | 100 Nm | 0.125 N | 0.1875 N | 0.0125 Nm | 0.0125 Nm |
- Filter by Type
- Drawing
- Manual
- Complex Loading Detail
- Software
- Filter by Part Number
- 9105-C-H-PS-10
- 9105-C-H-PS-5
- 9105-C-PS-U-2
- 9105-M1USB6421
- 9105-PS-1
| Part Number | Description | ||
|---|---|---|---|
|
9105-C-H-PS-10 |
DAQ F/T Transducer Cable, Hirose Connector to Power Supply, 10m |
|
|
9105-C-H-PS-5 |
DAQ F/T Transducer Cable, Hirose Connector to Power Supply, 5m |
|
|
9105-C-PS-U-2 |
Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m) |
|
|
9105-M1USB6421 |
USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device |
|
|
9105-PS-1 |
DAQ Transducer Power Supply |
|
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system