Omega250 Force/Torque Sensor, 16000 N / 2000 Nm Payload, Analog (+/-10V), 20-pin Lemo Connector
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 16000 N force and 2000 Nm torque, built for demanding industrial operations
- Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 10.1 to 40.8 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP60 Rated for Dust-Tight Protection – Completely sealed against dust ingress, making it well-suited for dry, particulate-heavy environments like machining or material handling
Overview
- 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 16000 N force and 2000 Nm torque, built for demanding industrial operations
- Form Factor – Industrial-grade design with embedded electronics ensures broad platform compatibility with industrial platforms, with with the precision and reliability for surgical robotics
- Analog Output (+/-10V) – Provides simple, real-time force and torque feedback compatible with most PLCs, controllers, and data acquisition systems.
- Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 10.1 to 40.8 times rated capacities.
- High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
- IP60 Rated for Dust-Tight Protection – Completely sealed against dust ingress, making it well-suited for dry, particulate-heavy environments like machining or material handling
| Specification | Value |
|---|---|
| Measurement Range | 16000 N / 2000 Nm |
| Sensing Range | |
| X/Y Force Sensing Range | ±16000 N |
| X/Y Torque Sensing Range | ±2000 Nm |
| Z Force Sensing Range | ±32000 N |
| Z Torque Sensing Range | ±2000 Nm |
| Resolution | |
| X/Y Force Sensing Resolution | 4 N |
| X/Y Torque Sensing Resolution | 0.5 Nm |
| Z Force Sensing Resolution | 8 N |
| Z Torque Sensing Resolution | 0.5 Nm |
| Overload | |
| Force X/Y Single Axis Overload | ±160000 N |
| Force Z Single Axis Overload | ±330000 N |
| Torque X/Y Single Axis Overload | ±21000 Nm |
| Torque Z Single Axis Overload | ±25000 Nm |
| Stiffness | |
| Force X/Y Calculated Stiffness | 4.2×10^8 N/m |
| Torque X/Y Calculated Stiffness | 3.0×10^6 Nm/rad |
| Force Z Calculated Stiffness | 5.6×10^8 N/m |
| Torque Z Calculated Stiffness | 6.2×10^6 Nm/rad |
| Resonant Frequency | |
| Fx/Fy/Tz Resonant Frequency | 780 Hz |
| Fz/Tx/Ty Resonant Frequency | 770 Hz |
| Other | |
| Height | 94.9 mm |
| Weight | 31.8 kg |
| Diameter | 295 mm |
| Interface Plate Rating | IP60 |
| Communication Interface | Analog (+/-10V) |
| Accuracy (% Full Scale) | 0.75 – 1.25% |
| Latency | <1 ms |
| Sample Rate | 40 kHz |
| Connector | 20-pin Lemo |
| Calibration | X/Y Force Sensing Range | Z Force Sensing Range | X/Y Torque Sensing Range | Z Torque Sensing Range | X/Y Force Sensing Resolution | Z Force Sensing Resolution | X/Y Torque Sensing Resolution | Z Torque Sensing Resolution |
|---|---|---|---|---|---|---|---|---|
| SI-16000-2000 | 16000 N | 32000 N | 2000 Nm | 2000 Nm | 4 N | 8 N | 0.5 Nm | 0.5 Nm |
| SI-8000-1000 | 8000 N | 16000 N | 1000 Nm | 1000 Nm | 2 N | 4 N | 0.25 Nm | 0.25 Nm |
| SI-4000-500 | 4000 N | 8000 N | 500 Nm | 500 Nm | 1 N | 2 N | 0.125 Nm | 0.125 Nm |
- Filter by Type
- Drawing
- Manual
- Complex Loading Detail
- Software
- Filter by Part Number
- 9105-C-L-PS-10
- 9105-C-L-PS-5
- 9105-C-PS-U-2
- 9105-M1USB6421
- 9105-PS-1
| Part Number | Description | ||
|---|---|---|---|
|
9105-C-L-PS-10 |
DAQ IP60/65/68 Transducer Cable, IP68 Lemo Connector to Power Supply, 10m |
|
|
9105-C-L-PS-5 |
DAQ IP60/65/68 Transducer Cable, IP68 Lemo Connector to Power Supply, 5m |
|
|
9105-C-PS-U-2 |
Cable from Power Supply or Interface-Power Supply Box to DAQ Card, Unterminated (2m) |
|
|
9105-M1USB6421 |
USB-6421, 16-bit, 250kS/s (16AI, 2AO,16DIO), Spring Terminals, mioDAQ Device |
|
|
9105-PS-1 |
DAQ Transducer Power Supply |
|
| Download | Description |
|---|---|
| 9105-ECAT-OMEGA250-IP60 | Link to 3D CAD Model for 9105-ECAT-OMEGA250-IP60 |
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system