PCBA optical encoders

Optira™ Series

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads Related Articles & FAQs 3D CAD Models

Overview

  • Miniature footprint; interpolation and AGC in sensor head
  • Mechanical and PCB-mount options
  • Easy installation
  • Simple and flexible cabling/connectivity
  • Durable mechanical and electrical design
  • Multiple linear and rotary grating/scale options
  • Status LED in sensor head
  • Optional connector board for index calibration and connector flexibility

Specifications

LinearRotary 
Dimensions11.4 x 13 x 3.7 mm13 x 11.8 x 3.7 mm
Interface, DigitalA quad BA quad B
Interface, Analog1 Vpp sin/cos1 Vpp sin/cos
InterpolationIn sensor headIn sensor head
Resolutions5 µm – 5 nm2000 CPR to 75M CPR
Accuracy Class, Glassup to +/- 1 µm/mup to +/- 2 arc-seconds
Accuracy Class, Metal Tapeup to +/- 5 µm/m–
Grating Pitch20 µm20 µm
Max Speed4 m/s4 m/s
Operating EnvironmentAtmospheric, Vacuum availableAtmospheric
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
Download Download Type Language
Optira Series PI – Interface Drawing Drawing English
Optira Series PI – CE Certificate Compliance Document English

Optira