XIM483H 3.0 A Microstepping Driver Module
The XIM483H Plus are high performance, low-cost microstepping drivers utilizing advanced technology to greatly reduce size without sacrificing features. The stepper motor drivers are exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.
General Specifications
| Specification | Value |
|---|---|
| Control Type | Step/Direction |
| Control Interface | Step, direction and enable inputs |
| Driver Type | Microstepping |
| Heatsink Operating Temperature | -40°C … +85°C |
Electrical Specifications
| Specification | Value |
|---|---|
| Input Voltage | +12 … +48 VDC |
| Power Supply Current Requirement | 3.0 … 4.2 A |
I/O Specifications
| Specification | Value |
|---|---|
| General Purpose | |
| Low-Level Input Voltage: All inputs | 1.2 VDC |
| High-Level Input Voltage: All inputs except Reset | 2.0 VDC |
| High-Level Input Voltage: Reset Input, IOL = 2 mA | 2.3 VDC |
| Input Pull-up Resistance: MSEL 0-3, Enable | 20 kΩ |
| Input Pull-up Resistance: Step Clock, Direction | 2.0 kΩ |
| Input Pull-up Resistance: Reset | 1.0 kΩ |
| Input Pull-up Resistance: Fault Input | 4.7 kΩ |
| Low-Level Output Current: Fault, Full step | 2 mA (min) |
| High-Level Output Current: Fault, Full step | -2 mA (min) |
| Low-Level Output Voltage: IOL = 2 mA | 0.5 VDC |
| High-Level Output Voltage: IOH = 1.7 mA | 2.3 VDC |
Motion Specifications
| Specification | Value |
|---|---|
| Step Frequency | 2.5 kHz max |
| Microstep Resolutions | 1 … 256 steps/full step |
- Filter by Type
- Catalog
- Hardware Manual
- Quick Reference
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| Short Form product catalog | Catalog | English |
| XIM483H & XIM805H manual | Hardware Manual | English |
| XIM481H manual | Hardware Manual | English |
| IB462He Quick Reference | Quick Reference | English |
| XIM483H/XIM805H Plus Datasheet | Datasheet | English |
| XIM481H Plus Datasheet | Datasheet | English |
- Filter by Part Number
- TI-22
- HFC-22
- INT-483H/INT-805H
- XIM483H-DK1/XIM805H-DK1
- PR-22-G1
- MB-22
| Part Number | Description | ||
|---|---|---|---|
|
TI-22 |
Isolating thermal pad for the IM483H/IM805H ultra-miniature microstepping driver module. |
|
|
HFC-22 |
Heat sink, fan and clip assembly mounts directly to the XIM483H or XIM805H driver module for an effective cooling solution. |
|
|
INT-483H/INT-805H |
Interface board for the XIM483H/XIM805H Plus microstepping driver module simplifies prototyping applications. Interface board features isolated inputs, power conditioning circuitry and motor interface. |
|
|
XIM483H-DK1/XIM805H-DK1 |
XIM483H-DK1/ XIM805H-DK1 Developer’s Kit includes everything needed to begin developing applications using the XIM483H plus or XIM805H Plus microstepping PCB-mount driver module. Includes an INT-483H/INT-805H interface board and an HFC-22 Heat Sink/Fan/Clip Assembly. |
|
|
PR-22-G1 |
The PR-22-G1 receptacle consists of a removable plastic carrier frame with 23 pin sockets for the XIM483H Plus or XIM805 Plus PCB-mount microstepping driver module. The assembly is seated into the PCB prior to soldering, then the plastic carrier frame is removed and discarded. |
|
|
MB-22 |
Mounting L-Bracket for the XIM483H Plus or XIM805 Plus PCB-mount microstepping driver module. |
|