force/Torque Sensors

Varo Series

A high-performance Force/Torque Sensor with digital electronics for scalable robotics

A high-performance Force/Torque Sensor purpose-built for humanoid limbs, mobile arms, and OEM robotic subsystems.

Production-Ready Performance

Designed for both performance and reliability, Varo is engineered for automated instrumentation, assembly, and calibration at scale.

Its compact 55 mm and 62 mm variants offer the ideal balance of rigidity, mass and sensitivity – bringing dependable six-axis feedback to humanoids, mobile manipulators, and the expanding field of intelligent automation.

Browse models

Varo55

Varo62

Diameter

55 mm

62mm

Height

13.1 mm

18.3 mm

Weight

0.115 kg

0.22 kg

Rated Fx,Fy

±1200 N

±3000 N

Rated Fz

±2400 N

±6000 N

Rated Tx.Ty

±40 N

±120 N

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system