ROBOTICS & AUTOMATION

Summit Designer

Market-ready PCB designs created by experts. Reduce time-to-market while saving development time, manpower and cost.

Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series drives. Develop applications effortlessly, with minimal changes and seamless integration with Novanta’s drives.

As easy as it gets.

5 simple steps to reduce time to market, save cost and effort.

STEP 1

Have an idea for a new motion control application?

STEP 2

Search our catalog of PCB designs and select one that fits your needs.

STEP 3

Customize it with the help of our application guide.

STEP 4

Have questions? Talk to our experts and get support.

STEP 5

Plug n’ play your Summit Drive and go to market.

“Summit Designer allowed our company to reduce time-to-market drastically. Their work ethic is remarkable and it enabled our company to save significant time and money.”

Capitan & Everest S user

Latest designs by experts

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim.

XCR General-Purpose Interface Board

XCR is an ultra-compact interface board offering interface and connectivity for almost all the features embedded in either Capitan NET or Everest S NET. Despite of its small size it’s rated to the full power of the Everest S, and gets the drive ready-to-use by including the required electronics for EtherCAT and CANopen communications, IOs, all compatible feedbacks, and many others.

FOR

EVEREST, EVEREST S & CAPITAN (NET)

  • Ultra-small footprint, yet easy connectivity
  • Multi-purpose universal set of features
  • Support for single or dual supply schemes
  • Up to 80 VDC, 45 A continuous
  • Supports digital halls, quadrature incremental encoder, SSI, and dual BiSS-C (up to 4 simultaneous)
  • CAN and Ethernet physical layers for CANopen and EtherCAT communications
  • 4x digital inputs, 4x digital outputs, and 1x analog input
  • Dedicated motor temperature sensor input and electromechanical brake output
  • Dedicated redundant Safe Torque Off inputs (STO SIL3 Ple)
  • Full voltage, current, and temperature protections
  • Collaborative robot joints
  • Robot grippers & end effectors
  • Robotic exoskeletons & wearable robots
  • Cartesian robots & CNC machines
  • AGVs, AMRs & e-Mobility
  • UAVs
  • Highly integrated & smart servomotors
  • Heavy-duty gimbals or stabilizers
  • Low inductance motors
  • Lab equipment

29 mm x 42 mm x 11.35 mm

Dual axis interface board for Capitan NET. Its main purpose is to move the drive from the joints, the densest elements in a collaborative robot, to the robot links, a component typically underutilized. With this, the integration complexity of the robot could be reduced while keeping the advantages of Capitan NET as a motion controller.

Dual axis design

FOR

CAPITAN NET

  • EtherCAT ready
  • Up to 60 VDC, (logic supply DC/DC included), 10 A continuous (motor phase filters included)
  • Dedicated electromechanical brake output, motor temperature sensor input, and redundant Safe Torque Off inputs (STO)
  • Supports 2 simultaneous absolute encoders (SSI or BiSS-C)
  • Full voltage, current, and temperature protections
  • Collaborative robots
  • Robotic exoskeletons & wearable robots
  • Cartesian robots or CNC machines
  • Small AGVs or AMRs
  • Heavy gimbals or stabilizers

140 mm x 38 mm x 24.1 (including Capitan NET modules)

Single Axis Interface Board

Single axis interface board for Denali NET. Its main purpose is to move the drive from the joints, the densest elements in a collaborative robot, to the robot links, a component typically underutilized. With this, the integration complexity of the robot could be reduced while keeping the advantages of Denali NET as a motion controller.

FOR

DENALI NET

  • Ultra-small footprint, yet easy connectivity
  • Multi-purpose universal set of features
  • Up to 48 VDC, 5 A continuous
  • Digital halls, quadrature incremental encoder, and 2x absolute encoder interfaces
  • CAN and Ethernet physical layers for CANopen and EtherCAT communications
  • 2x digital inputs, 2x digital outputs, 2x analog input, and 1x analog output
  • Dedicated motor temperature sensor input and electromechanical brake output
  • Dedicated redundant Safe Torque Off inputs
  • Surgical robot end effectors
  • Haptic robot manipulators
  • Medical & Lab equipment
  • Robot grippers
  • Low inductance & ultra-high-speed motors
  • Gimbals or stabilizers
  • Small drones & UAVs
  • Highly integrated & smart servomotors

49.80 mm x 23.20 mm x 13.95 (including Denali NET modules)