ROBOTICS & AUTOMATION

Volcano Series.

Integrated motion and robotic technologies for mission critical applications

Erupt into something beautiful.

Choose the build. Keep the footprint.

Every robot joint has different requirements. Volcano’s platform architecture is designed to scale with them—without compromising footprint or performance.

Encoder technology

Magnetic, inductive, multiple specifications, and on-axis or off-axis integration options.

ID/OD and form factor

Customizable geometry, including non-standard shapes. Choose a center-hole for pass-through needs or a solid-core for minimal OD.

Power requirements

Multiple current-range power stages tailored to the torque and thermal needs of each robot joint.

Safety requirements

Safety-rated or non-Safety variants depending on robot maturity, use-case, and certification needs.

Peripherals

IMU configuration (IMU / no IMU / performance tier), torque sensing options, and additional sensing pathways.

Communication interface

Support for multiple communication protocols to match your system architecture and controller ecosystem.

Overview

Features & Benefits

  • Automatic Reset: Quickly resumes operations after a collision, minimizing downtime.
  • High Repeatability: Ensures consistent performance and reliability.
  • Large Moment Rotation: Accommodates significant angular displacement, providing flexibility in various applications.
  • Rugged Design: Built to withstand harsh industrial environments.
  • Low Cost: Offers an economical solution for collision protection.

Product Includes

  • Lorem ipsum dolor sit amet, consectetur
  • Adipiscing elit, sed do eiusmod tempor didunt
  • Ut labore et dolore magna aliqua. Ut enim ad minim veniam.
  • Quis nosrbimus himenaeos per ha trud exercitation

Contact Us

For commercial or technical questions and suggestions, please complete and submit the contact form below. We will get back to you shortly.

Contact Us

This field is for validation purposes and should be left unchanged.
Address(Required)
This field is hidden when viewing the form