Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Controllers & Software

ScanMaster Designer

ScanMaster Designer

Optimize laser control and enhance performance for your laser processing needs.

View all features
Overview & Features Advantages Documents & Downloads

Application Advantages

To enhance quality part production, the ScanMaster Controller & Designer features superior command resolution, trajectory planning, and predictive controls. Additive Manufacturing users can achieve:

  • Precision and quality
  • Throughput improvement
  • System failure detection
  • Process data archiving

Precision and ultra-fine levels of accuracy are critical advantages of laser scanning control in micromachining applications. Users that add ScanMaster to their laser scanning solution can achieve:

  • Greater position accuracy in small areas
  • Eliminates delays
  • Multi-head processing
  • Intuitive software features

Within Micromachining, Via-Hole Drilling is a process that requires extreme precision and accuracy to drill micro holes on sensitive materials. The ScanMaster features:

  • Burst pulse mode
  • Flexible drill shapes options
  • On-the-fly drilling or roll-to-roll flex circuit options
  • System failure detection

Excellent beam controls and spot size from 150x150mm to 1500x1500mm field size processing. The advanced controls including 16bit to 24bit command resolution enables higher throughput and 24×7 production. The ScanMaster features:

  • Enabled 3-axis scan head operation
  • Two MOTF and two RS232/485
  • Tiling and tray
  • Roll to roll integration and system failure detection

Support all 16bit interface scanhead to enable effortless integration. Quick, intuitive, and easy laser integration reduce system setup time. The ScanMaster features:

  • Plug-and-play laser adaptor
  • >15 million vector move buffer with more than 3.5GB on board memory for job storage
  • Standalone operation and remote administration
  • Tray and database to increase productivity
Download Download Type Language
SMC/SMD eBook eBook English
CF-000984_ScanMasterDesigner_64-bit_V3.2.23.20742 Software English
CF-000985_ScanMasterDesigner_32-bit_V3.2.23.20742 Software English
CF-000992_ScanMasterDesigner_64-bit_V4.0.15.20740 Software English
CF-000993_ScanMasterDesigner_32-bit_V4.0.15.20740 Software English
CF-001001_ScanMasterDesigner_64-bit_V4.1.14.21305 Software English
ScanMaster Designer Manual Product Manual English
ScanMaster Designer User Manual v3.2.23 Product Manual English
ScanMaster Designer 3D Extension Product Manual English
ScanMaster-Designer-3D-Extensions v3.2.23 Product Manual English
ScanMaster-Designer-3D-Extensions v4.0.15 Product Manual English
CF-000884_CalDLL_V2.1.4.4 Software English
TM2Support_Installer_V4.5.4.34768 Software English
CF-000986_ScanMasterAPI_64-bit_V3.2.23.20742 Software English
CF-000987_ScanMasterAPI_32-bit_V3.2.23.20742 Software English
CF-000994_ScanMasterAPI_64-bit_V4.0.15.20740 Software English
CF-000995_ScanMasterAPI_32-bit_V4.0.15.20740 Software English
ScanMaster API Manual Product Manual English
ScanMaster API Reference Manual v3.2.23 Product Manual English
ScanMaster API Reference Manual v4.0.15 Product Manual English
ScanMaster API Reference Manual v4.1.14 Product Manual English
CF-000988_SMC_SDK_Win64_64-Bit_V3.2.23.41847 Software English
CF-000989_SMC_SDK_Win32_32-Bit_V3.2.23.41847 Software English
CF-000991_SMC_FW_Archive_V3.2.23 Software English
ScanMaster Controller Hardware Reference Manual v3.2.23 Product Manual English
ScanMaster Controller Hardware Reference Manual v4.1.14 Product Manual English
CF-001007_SMC_Master_SD_Card_V4.1.14.43535 Software English
SMC Software Reference Manual v4.0.15 Product Manual English
SMC Software Reference Manual v4.1.14 Product Manual English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.