Touchscreen Displays

Touchscreen Display Development Kits

4.3″ SLCD43 Resistive, Vertical Mount Dev Kit

Development Kits include everything you need to create a prototype quickly. When you are ready, move smoothly into production with off-the-shelf display modules that offer 5-7 years availability as a minimum.

  • Full Technical Support: Get over hurdles and move smoothly into production. We offer competent, responsive, and personal technical support.
  • 100% Satisfaction Guarantee: If it does not meet your needs for any reason, return the kit within 30 days for a full refund.
  • Hardware and Software Documentation and Samples: From our support web pages you can access tutorials, system overviews, configuration guides, dimensional drawings, software commands, and more. To find materials, go to the page for your product of interest (4.3″ Display Module), and then scroll down to find the Documents, Specification, Download, and Getting Started tabs. Compare to find a product fit.

Overview & Features Specifications

Overview

Our Development Kits are designed to provide a complete package for evaluating and developing with our touchscreen modules. Each kit includes:

  • A fully functional production module, which consists of the controller board, LCD panel, and touchscreen.
  • All necessary accessories for a seamless setup, such as a power supply, cables, and additional components. The Development Kit allows you to quickly and easily get started, providing everything needed to test and integrate the module into your system.
  • Production Modules:

    The Production Modules are standalone units that include only the core module (controller board, LCD panel, and touchscreen). These are designed for customers who are ready to move into production and have already completed the evaluation process with the Development Kit. Accessories such as power supplies or cables are not included with the Production Modules but can be purchased separately if needed.

Specifications

Model 48-1 (9.3 μm) 48-1 (10.6 μm)
Output Power1 > 8 Watts > 10 Watts
Wavelength 9.3 μm 10.6 μm
Beam Quality (M2) < 1.2 < 1.2
Power Stability2 ± 15% ± 10%
Beam Diameter3 3.5 mm 3.5 mm
Operating Frequency 0 – 20 kHz 0 – 20 kHz
Duty Cycle Range 0 – 100% 0 – 100%
Cooling Air, Water Air, Water
Dimensions (LxWxH) mm (in.) (Air) 429 x 71 x 107 (16.9 x 2.8 x 4.2)
(Water) 460 x 71 x 107 (18.1 x 2.8 x 4.2)
(Air) 429 x 71 x 107 (16.9 x 2.8 x 4.2)
(Water) 460 x 71 x 107 (18.1 x 2.8 x 4.2)
Weight kg (lbs.) 4.1 kg (9.0 lbs.) 4.1 kg (9.0 lbs.)
1 – Power level guaranteed for 3 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range
2 – Measured from cold start as ±(Pmax-Pmin)/(Pmax+Pmin)
3 – Measured 1/e2 diameter at laser output
Note – See Operator’s Manual for full specifications and associated operating conditions.

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form