Linear stages product family shot on background design

Linear Stage Solutions

Linear Stages

Linear Stages

Linear stages provide controlled, high-precision linear motion for positioning, scanning, and automation applications requiring accurate and repeatable movement.

  • Designed for precise one-dimensional linear positioning
  • Used in semiconductor, photonics, microscopy, medical, and industrial automation systems
  • Available with linear ball bearings, crossed roller bearings, or air bearings
  • Supports sub-micron positioning accuracy for precision applications
  • Wide range of load capacities from lightweight to heavy-duty systems
  • Offered with ball screw, lead screw, linear motor, piezoelectric, or air bearing drives
  • Configurable for speed, travel range, precision, and load requirements
  • Ideal for inspection, metrology, laser processing, sample handling, and scientific research applications

Linear Stage Solutions

Linear Motor Stages

Linear motor stages are direct-drive systems that provide smooth, contactless linear motion without screws or belts.

Screw Driven Stages

Screw-driven stages use mechanical lead screws or ball screws to convert rotary motion into precise linear movement.

Multi-Axis XY Stages

High-speed, high-accuracy positioning for advanced imaging and analytical workflows. Built for OEM integration, these multi-axis motion platforms combine precision mechanics, stable repeatability, and flexible configuration options,
enabling tighter control, faster throughput, and higher confidence data collection.

Linear Motor Stages Quick Compare

nPL70Z

nPL70S

nPL70M

nPL70L

Travel Range

25 / 45 mm

25 / 45 mm

85 / 100 mm

110 / 130 / 150 mm

Straightness & Flatness

4 µm

4 µm

6 µm

8 µm

Pitch & Yaw

50 µrad

50 µrad

75 µrad

120 µrad

Normal Load Capacity

10 kg

10 kg

10 kg

10 kg

Bi-directional Repeatability

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

Maximum Velocity

1.30 / 1.37 m/s

1.30 / 1.37 m/s

1.34 / 1.92 / 2.23 / 2.27 m/s

1.45 / 2.09 / 2.40 / 2.55 m/s

Peak Force

11.9 / 23.8 N

11.9 / 23.8 N

35.7 / 47.6 N

35.7 / 47.6 N

Screw Driven Stages Quick Compare

LGS25

LGS33

LGS33W

HDS75

nPS35

nPS70

Stage Height

25mm

33mm

33 mm (Wide)

75mm

35 mm

70 mm

Bearing Type

Linear Guide

Linear Guide

Dual Linear Guide

Heavy-duty linear guide

Cross-roller bearing

Cross-roller bearing

Screw Type

Lead or Ballscrew

Lead or Ballscrew

Lead or Ballscrew

Lead or Ball Screw

Precision ballscrew

Precision ballscrew

Max Travel

Up to 1 m

Up to 1 m

Up to 1 m

Long travel configurable

Up to 300 mm

Up to 500 mm

Repeatability

10–50 µm

10–50 µm

10–50 µm

Down to 10 µm

±1 µm

±1 µm

Backlash

Anti-backlash nut option

10–200 µm depending on preload

10–200 µm depending on preload

Low backlash

Minimal backlash

Minimal backlash

Max Velocity

Configurable

Configurable

Configurable

High-duty-cycle capable

High speed capable

High speed capable

Motor Options

Servo, stepper, integrated

Servo, stepper, integrated

Servo, stepper, integrated

Servo/stepper

Servo or stepper

Servo or stepper

Speak to an Engineer

Explore how Linear Stages can streamline your workflows. Novanta has the right technology and Engineering team for your solution.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address