XY scanning solution over background design

Precision Medicine

XY Scanning

High Precision โ€ข Multi-Axis Motion Platforms

Product Overview

XY Scanning Solutions from Novanta Precision Medicine deliver high-speed, high-accuracy positioning for advanced imaging and analytical workflows. Built for OEM integration, these multi-axis motion platforms combine precision mechanics, stable repeatability, and flexible configuration options, enabling tighter control, faster throughput, and higher confidence data collection.

Key Features


Designed for Precision Scanning Applications

  • Provides the foundation for performance
  • Delivers stable, repeatable motion

High-Precision Motion Control

  • Accurate scan positioning

Multi-Axis Configurations

  • XY
  • Custom architecture

Built for OEM Integration

  • Rigid mechanical footprint
  • Flexible travel lengths and axis combinations
  • Standardized mounting and configurable top plates
  • Cable routing options for clean machine design Support for custom configurations and system optimization

Smooth, Stable Movement

  • Sensitive optical and biological imaging

Modular Designs

  • Fast integration into OEM equipment

Scalable Platform Options

  • Compact scanning stage to extended travel systems

Close-up of an automated laboratory or microfabrication system dispensing liquid into a glowing multi-well sample tray under vivid blue and pink lighting, highlighting precision robotic technology and scientific analysis.

High-speed, accurate positioning for advanced imaging

Applications:

  • High-Throughput Imaging and Scanning Platforms
  • Automated Microscopy and Digital Pathology
  • Spatial Biology and Tissue Mapping
  • Confocal, Fluorescence, and High-Resolution Imaging
  • Analytical Instrumentation and Diagnostics
  • Automated Sample Handling and Positioning

Typical Integration Scenarios:

  • Integrated XY scanning stage for microscopy systems
  • Stacked with Z-Axis motion for multi-axis
  • Embedded in OEM analytical and diagnostic instruments
  • Configured as XYฮธ platform for sample alignment
  • Large-area raster scanning architectures

Please complete this form to download the file

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)