Z-Focus SoluTIONS

Z-Focus Stages

Z-Focus Stages

Z-focus stages are precision motion systems engineered for accurate and repeatable vertical positioning in advanced optical, imaging, and inspection applications. Designed to maintain consistent focus with nanometer-level precision, they support both high-speed scanning and precise step-and-settle motion for applications where image clarity, measurement accuracy, and dynamic response are critical.

  • Precision Z-axis positioning for focus control and vertical alignment
  • Supports rapid scanning and precise step-and-settle motion profiles
  • Available in piezo, linear motor, and screw-driven configurations
  • Piezo-driven systems provide ultra-fast response and nanometer-scale resolution
  • Linear motor stages deliver smooth, high-speed motion with long travel capability
  • Screw-driven designs support higher loads and extended travel ranges
  • High stiffness and low vibration for stable imaging and measurement performance
  • Closed-loop feedback options ensure excellent accuracy, repeatability, and minimal drift
  • Compact, integration-friendly designs for microscopes, optical systems, and automation platforms
  • Ideal for microscopy, semiconductor inspection, laser processing, photonics alignment, and precision metrology applications

Z-Focus Stage Solutions

Z-Focus Piezo

Z-focus stages deliver ultra-fast, sub-micron precision vertical positioning for demanding optical focusing and imaging applications.

Z-Focus Linear Motor 

Linear motor Z-focus stages provide high-speed, high-acceleration vertical positioning with precise, smooth motion for demanding optical scanning and focusing applications.

Z-Focus Screw Driven

Screw-driven Z-focus stages offer cost-effective, reliable vertical positioning with fine-pitch lead screw actuation suited for applications that prioritize stability and moderate precision over ultra-high speed.

Z-Focus Piezo Quick Compare

nPFocus100

nPFocus1000

nPFocus250

nPFocus400

Travel range

100 µm

1000 µm

250 µm

400 µm

Max force (push/pull)

50N / 10N

100N / 10N

50N / 10N

100N / 10N

Resonant frequency

160 Hz

60 Hz

155 Hz

120 Hz

Settling time

14 ms

35 ms

15 ms

20 ms

Position Noise

3 nm

15 nm

5 nm

7 nm

Bi-directional Repeatability (Full Travel)

±0.02% F.S.

±25 nm

±0.02% F.S.

±0.02% F.S

Straightness & Flatness

<1 µm

±10 µm

<1 µm

<2 µm

Z-Focus Screw Driven and Linear Motor Quick Compare

nPS35

nPS70

nPL70Z (Linear Motor)

Stage Height

35 mm

70 mm

Vertical counterbalance options

Bearing Type

Cross-roller bearing

Cross-roller bearing

Cross-roller bearing

Screw Type

Precision ballscrew

Precision ballscrew

Direct-drive linear motor (no screw)

Max Travel

Up to 300 mm

Up to 500 mm

25 mm, 45 mm, 85 mm, 100 mm, 110 mm, 130 mm, 150 mm

Repeatability

±1 µm

±1 µm

High precision encoder feedback

Backlash

Minimal backlash

Minimal backlash

Zero backlash

Max Velocity

High speed capable

High speed capable

High-speed direct-drive motion

Motor Options

Servo or stepper

Servo or stepper

1M, 2M, 3M, 4M linear motor options

Speak to an Engineer

Explore how Z-Focus Stages can streamline your workflows. Novanta has the right technology and engineering team for your solution.

Z Focus Stage Applications

Laboratory Automation

Lab automation involves the use of automated systems and instruments to perform repetitive laboratory tasks with high precision, improving efficiency, consistency, and throughput in research and testing environments.

Microscopy

Microscopy involves the use of specialized instruments to visualize and analyze structures at micro- and nanoscale resolutions beyond the limits of the human eye.

Surgical Imaging Systems

Surgical imaging uses advanced visualization technologies to provide real-time, high-resolution views during medical procedures, enhancing precision, guidance, and patient outcomes.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address