PIEZO STAGE

nPFocus1000

nPFocus1000 Long-travel piezo Z focus stage

The nPFocus1000 is a high-travel piezo-driven Z-axis nanopositioning stage offering up to 1000 µm of closed-loop motion with nanometer-level precision. Combining piezo actuation with integrated feedback, it delivers smooth, fast, and highly repeatable positioning with minimal drift and excellent linearity.

Its compact, high-stiffness design supports advanced microscopy, semiconductor inspection, optical metrology, and other applications requiring extended Z-axis travel with precise focus control.

 
 
View all features

Features Specifications Documents & Downloads

Key Features

  • Up to 1000 µm (1 mm) closed-loop travel range for extended Z-axis motion
  • Piezo-driven actuation for fast response and high-resolution positioning
  • Closed-loop feedback system (capacitive or strain gauge) for improved accuracy and repeatability
  • Nanometer-level resolution across a long travel range
  • Smooth motion with low drift and high linearity
  • Fast settling time for efficient focus adjustments and scanning
  • High stiffness design for stable, precise positioning under load
  • Compact, integration-ready form factor for optical and imaging systems
  • Ideal for microscopy, semiconductor inspection, and photonics applications

Specifications

Attribute Value
Part Number 3715250
Footprint 64.54mm W x 77mm D x 40mm H
Material Aluminum/SS
Maximum Load 0.8kg
Max Force (Push/Pull) 20N/10N
Stage Mass 490g
Nanomotion Control Z
Closed-loop Travel 1000µm
Open-loop Travel (-30 to 150 V) 1150µm
Position Noise 5nm
Stiffness 0.1N/µm
Resonant Frequency 135Hz
Settling Time 25ms
Linearity Deviation 0.02%
Capacitance 17.8µF
Integrated Sensor Capacitive
Cable Length 2m
Controller LC.400
Download Download Type Language
nPFocus1000 Installation Drawing Drawing English
nPFocus1000 STEP File STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form