PIEZO STAGE

nPFocus100

nPFocus100 Piezo Z focus stage

The nPFocus100 is a compact piezo-driven Z-axis nanopositioning stage with 100 µm of closed-loop travel for high-precision focus control in microscopy and optical systems. Using piezo actuation with capacitive or strain gauge feedback, it delivers fast, stable, nanometer-scale positioning with excellent accuracy and minimal drift.

Its lightweight, high-stiffness design is ideal for confocal microscopy, photonics, and other high-resolution imaging applications requiring precise and repeatable focus control.

 
 
View all features

Features Specifications Documents & Downloads

Key Features

  • 100 µm closed-loop travel range for precise Z-axis positioning
  • Piezoelectric actuation for fast response and nanometer-level resolution
  • Closed-loop feedback options (capacitive or strain gauge sensors) for high accuracy
  • Low positioning noise (~0.3 nm) for ultra-stable performance
  • Fast settling time (~10 ms) enabling rapid focus adjustments
  • High stiffness and resonant frequency (~300–450 Hz typical) for dynamic applications
  • Compact footprint (~63.5 × 50 × 33.5 mm) for easy system integration
  • Supports microscope objective mounting for direct optical alignment
  • Ideal for microscopy, photonics, and precision imaging applications

Specifications

Attribute Value
Part Number 3715491 / 3715492
Footprint 65.2mm W 53.5mm D x 47.0mm H
Material Stainless Steel
Maximum Load 0.6kg
Max Force (Push/Pull) 50N/10N
Stage Mass 270g
Nanomotion Control Z
Closed-loop Travel 100µm
Open-loop Travel (-30 to 150 V) 160µm
Position Noise 0.3nm / 3nm
Stiffness 0.3N/µm
Resonant Frequency 160Hz (with 120g load)
Settling Time 14ms (with 120g load)
Linearity Deviation 0.01% / 0.02%
Capacitance 1.3µF
Integrated Sensor Capacitive / Strain Gauge
Cable Length 2m
Controller LC.400
Download Download Type Language
nPFocus100 Drawing Drawing English
nPFocus100 STEP File STEP File English
nPFocus100 STEP File – 3715492A-NPZ100-492-SG.zip STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)