LC.400 Series Piezo Controller Chasis
Novanta offers OEM nanopositioning electronics based on the LC.400 DSP digital control platform, supporting closed-loop control for three or more channels with flexible integration options. These ultra-low-noise controllers combine DSP servo control with capacitive or strain gauge feedback for precise, high-speed positioning.
Supporting analog, USB, and custom interfaces, the LC.400 series delivers better than 99.97% positioning linearity, automatic stage calibration recognition, and high-power amplifier options for demanding high-load applications.
Related Products
Key Features
- Precision piezo controllers and amplifiers for accurate motion control
- Closed-loop control capability for improved positioning accuracy and stability
- High bandwidth and fast response for dynamic nanopositioning applications
- Low noise electronics to support sub-nanometer resolution performance
- Multi-axis control support for complex motion systems
- Digital and analog interface options for flexible system integration
- Compact, integration-friendly design for OEM and embedded applications
- Optimized drive signals to reduce hysteresis and improve linearity
- Compatible with capacitive and strain gauge sensors for feedback control
- Designed for microscopy, photonics, semiconductor, and precision automation systems
Specifications
| Attribute | Value |
|---|---|
| Channels | Up to three, more configurations available |
| Resolution | 20-bit |
| Processor | 32-bit floating point DSP |
| Sampling Rate | 24 µsec servo-loop |
| Interfaces | USB, analog input (-10 V to +10 V), analog sensor output (-10 V to +10 V), TTL digital trigger I/O, optional Ethernet interface, optional PFM (step/dir + AquadB) interface, optional AquadB external encoder interface, optional high-speed parallel interface, and optional RS-232. |
| Software | nPoint control panel, LabVIEW and DLL drivers, internal waveform generator, μManager drivers, ScanImage compatible, and custom software available. |
| HV Driver Voltage | -30V to 150V piezo drive |
| Command Input Voltage | BNC -10V to 10V analog position command signal, 0V to 10V, or custom optional |
| Sensor Monitor Output | BNC -10V to 10V analog sensor signal, 0V to 10V, or custom optional |
| Sensor Type | Capacitive or Strain Gage, others optional |
| Max Output Current | 100 mA standard, up to 350 mA optional |
| Dimensions | 106 x 67 x 172 mm (1 channel model), 185 x 67 x 240 mm (2 channel model), 260 x 88 x 264mm (3 channel model) |
| Cables | 2m long cables to the nanopositioner (custom length cables are available) |
| Operating Voltage | 12-24 VDC |
| Operating System | Microsoft Windows 7/8/10/11, Linux, Mac OS |
| Certification | CE, UL, CAN/CSA May be Available Upon Request |
- Filter by Type
- Print Specs
| Download | Download Type | Language |
|---|---|---|
| LC.400 API Developer Manual | Print Specs | English |