Z-Focus Stage Solutions

Z-Focus Stages

Z-Focus stages are precision motion systems designed to accurately control position along the optical axis, enabling precise focusing in imaging and inspection applications. These stages are engineered to handle demanding focus requirements, whether performing rapid scanning or step-and-settle positioning, delivering smooth, controlled motion with high accuracy and repeatability.

Z-Focus Stages

Z-Focus stages provide precise, repeatable motion for accurate focus control in high-performance optical and imaging systems.

  • Precise and repeatable positioning along the optical axis
  • Smooth motion with fast response and high stability
  • Supports rapid scanning and step-and-settle positioning
  • Available in piezo, linear motor, and screw-driven configurations
  • Adaptable for varying travel ranges, speeds, and load capacities
  • Maintains consistent focus across changing sample heights
  • Ideal for microscopy, semiconductor inspection, optical metrology, life sciences, and automated inspection systems

Explore Our Z-Focus Solutions

nPFocus100

A compact, high-speed piezo Z-stage designed for precise focus control, delivering nanometer-level positioning accuracy and rapid response for dynamic imaging and alignment applications.

nPFocus1000

A high-force, long-travel piezo Z-stage designed for precise focus control, offering nanometer-level resolution and stable, high-speed positioning for demanding optical and imaging systems.

nPFocus250

A compact piezo Z-stage that provides fast, precise focus control with nanometer-level resolution, balancing travel range and responsiveness for high-performance positioning applications.

nPFocus400

A high-performance piezo Z-stage designed for fast, stable focus control, delivering nanometer-level precision with increased travel range to support demanding high-resolution positioning tasks.

nPS35 Stage

The nPS35 is an ultra-compact precision stage designed for applications requiring high stiffness and smooth, controlled motion in a minimal footprint. Featuring cross-roller bearings and available in both lead screw and ball screw configurations, it offers flexibility for either cost-sensitive, self-locking vertical setups or higher-speed, higher-efficiency applications, with seamless integration into multi-axis systems when paired with piezo stages.

nPS70 Stage

The nPS70 is a compact precision stage built on a 70 mm platform, designed to deliver smooth, stable motion with high stiffness using cross-roller bearings. Available in both lead screw and ball screw configurations, it offers flexibility for either self-locking vertical applications or higher-speed, higher-efficiency motion, while enabling multi-axis integration for precision alignment and scanning tasks.

nPL70Z Stage

A vertically optimized variant with integrated counterbalance options, specifically designed to maintain stability and performance in Z-axis applications where gravity effects must be managed.

Z-Focus Quick Compare

nPFocus100

nPFocus1000

nPFocus250

nPFocus400

nPL70Z

nPS35

nPS70

Travel range

100 µm

1000 µm

250 µm

400 µm

70 µm

35 µm

70 µm

Max force (push/pull)

50N / 10N

100N / 10N

50N / 10N

100N / 10N

High stiffness

High stiffness

High stiffness

Resonant frequency

160 Hz

60 Hz

155 Hz

120 Hz

High

Very high

High

Settling time

14 ms

35 ms

15 ms

20 ms

Fast

Fast

Fast

Position Noise

3 nm

15 nm

5 nm

7 nm

Sub-nm

Sub-nm

Sub-nm

Bi-directional Repeatability (Full Travel)

±0.02% F.S.

±25 nm

±0.02% F.S.

±0.02% F.S

±0.03% F.S.

±0.02% F.S.

±0.02% F.S.

Straightness & Flatness

<1 µm

±10 µm

<1 µm

<2 µm

<2 µm

<1 µm

<1.5 µm

Speak to an Engineer

Explore how Z Focus Stages can streamline your workflows. Novanta has the right technology and Engineering team for your solution.

Z Focus Stage Solutions

Laboratory Automation

Lab automation uses advanced instrumentation and motion systems to streamline and standardize experimental workflows, improving accuracy, throughput, and repeatability in research and diagnostic environments.

Semiconductor

Semiconductor manufacturing relies on ultra-precise motion and automation systems to enable high-speed, nanoscale fabrication, inspection, and alignment of integrated circuits.

Features of Z Focus Stages

Precision Z Control

Accurate vertical positioning ensures reliable and repeatable focus control.

Fast Response

Supports rapid scanning and quick settling for dynamic focusing applications.

Multiple Technologies

Available in piezo, linear motor, and screw-driven designs to meet diverse requirements.

Imaging Applications

Ideal for microscopy, inspection, metrology, and automated imaging systems.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address