Screw driven linear stages product family shot on background design

STAGE Solutions

Screw Driven Stages

Screw driven stages provide precise, controlled linear motion using lead screw or ball screw mechanisms, making them a reliable choice for a wide range of positioning applications. Known for their stability, load capacity, and cost-effectiveness, these stages are well-suited for applications requiring accurate step-and-settle motion, vertical positioning, or sustained holding without power.

Screw Driven Stages

Screw driven linear stages provide precise, stable, and repeatable linear motion for applications requiring high stiffness, controlled positioning, and reliable load handling.

  • Uses lead screw or ball screw mechanisms for accurate linear motion control
  • Delivers smooth motion with sub-micron positioning capability
  • Supports a wide range of loads, travel lengths, and motion profiles
  • Configurable with different screw types, motors, encoders, and environmental options
  • Supports cleanroom and vacuum-compatible system designs
  • High force capacity and long-term durability for demanding applications
  • Cost-effective alternative to high-speed linear motor systems
  • Ideal for life sciences, medical equipment, semiconductor, and industrial automation applications

Explore Our Screw Driven Stages

nPS35 Stage

The nPS35 is an ultra-compact precision stage designed for high stiffness and smooth, controlled motion in space-constrained applications. Featuring cross-roller bearings and available in lead screw or ball screw configurations, it supports both cost-sensitive, self-locking vertical setups and higher-speed applications, while integrating easily into multi-axis systems with piezo stages.

nPS70 Stage

The nPS70 is a compact precision stage built on a 70 mm platform, designed to deliver smooth, stable motion with high stiffness using cross-roller bearings. Available in both lead screw and ball screw configurations, it offers flexibility for either self-locking vertical applications or higher-speed, higher-efficiency motion, while enabling multi-axis integration for precision alignment and scanning tasks.

LGS25 Stage

The LGS25 is a compact linear guide stage designed for cost-effective, high-performance positioning in applications where simplicity and flexibility are key. Featuring a 25 mm profile, it offers configurable lead screw or ball screw options to balance speed, load capacity, and duty cycle requirements, while maintaining smooth motion and reliable operation.

LGS33 Stage

The LGS33 is a versatile 33 mm linear guide stage designed for high-performance positioning with greater load capacity and flexibility than smaller form-factor stages. It offers configurable lead screw or ball screw options, supporting both high-speed, high-duty-cycle operation and more cost-sensitive applications, while maintaining reliable precision and repeatability.

LGS33W Stage

The LGSW33 is a wide-body 33 mm linear guide stage designed for applications requiring increased stability and load support. With a wider rail spacing than the standard LGS33, it provides enhanced rigidity and improved moment load capacity, while maintaining configurable lead screw and ball screw options for flexible performance and precision positioning.

HSD75 Stage

The HDS75 is a rugged, heavy-duty linear stage engineered for high load and high-stiffness applications, capable of handling large masses and moment loads with reliable precision. Designed with a rigid aluminum base and high-load linear guides, it delivers stable, repeatable positioning while offering configurable lead screw and ball screw options for a wide range of performance requirements.

Screw Driven Stages Quick Compare

LGS25

LGS33

LGS33W

HDS75

nPS35

nPS70

Stage Height

25 mm

33 mm

33 mm (Wide)

75 mm

35 mm

70 mm

Bearing Type

Linear Guide

Linear Guide

Dual Linear Guide

Heavy-duty linear guide

Cross-roller bearing

Cross-roller bearing

Screw Type

Lead or Ballscrew

Lead or Ballscrew

Lead or Ballscrew

Lead or Ballscrew

Precision ballscrew

Precision ballscrew

Max Travel

up to 1 m

Up to 1 m

Up to 1 m

Long Travel Configurable

Up to 300 mm

Up to 500 mm

Repeatability

10–50 µm

10–50 µm

10–50 µm

Down to 10 µm

±1 µm

±1 µm

Backlash

Anti-backlash nut option

10–200 µm depending on preload

10–200 µm depending on preload

Low Backlash

Minimal backlash

Minimal backlash

Max Velocity

Configurable

Configurable

Configurable

High-duty-cycle capable

High speed capable

High speed capable

Motor Options

Servo, stepper, integrated

Servo, stepper, integrated

Servo, stepper, integrated

Servo/Stepper

Servo/Stepper

Servo/Stepper

Features of Screw Driven Stages

Compact Precision Stages

The nPS35 and nPS70 stages deliver compact screw-driven motion with cross-roller bearings for precision guidance in tight spaces.

Linear Guide Options

LGS25 and LGS33 models offer linear-guide stage formats with low heights of 25 mm and 33 mm for space-conscious system designs.

Wide and Heavy-Duty

For higher stability or payload needs, the LGSW33 adds a wide 33 mm format, while the HDS75 provides a heavy-duty linear-guide platform.

Versatile Portfolio

Together, the screw-driven series spans compact, standard, wide, and heavy- duty stage options for automation and precision linear motion systems.

Speak to an Engineer

Explore how Linear Stages can streamline your workflows. Novanta has the right technology and Engineering Team for your solution.

Laboratory Automation

Lab automation uses advanced instrumentation and motion systems to streamline and standardize experimental workflows, improving accuracy, throughput, and repeatability in research and diagnostic environments.

Semiconductor

Semiconductor manufacturing relies on ultra-precise motion and automation systems to enable high-speed, nanoscale fabrication, inspection, and alignment of integrated circuits.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form