Related Products
Key Features
Rugged design
- Linear guides rated for 24.2 kN (5,440 lbs) per block, four blocks per bearing
- Caged bearings for long lifetime
- Extruded aluminum U-channel base
- High-stiffness design eliminates need for additional supports
Performance
- High critical speed
- 78.4 kN static capacity (radial direction)
- 11.6 kN axial capacity
- Anti-backlash lead-screw nut
Configurability
- Photo/proximity sensors
- Lead-screw and ball-screw versions
- Lead options
- Acme lead screws: 0.100”, 0.125”, 0.200”, 0.375”, 0.625”.
- Ballscrews: 2, 5, 10, 16, and 50 mm
- Lengths of up to 2 m
- NEMA 23, NEMA 34, 60-mm and 80-mm diameter servo mounts
- Wrap brackets for parallel motor mounting
- Linear encoder option
- Servo, stepper motor, and integrated motor drives
- Hardcover or bellows protection
- Optional sensor kits
Custom options
- Clean-room compatibility
- Vacuum compatibility
- Ingress protection
- Anticorrosion coatings
- Mechanical elements such as brackets
Specifications

| IN (lead screw) [Eg., 250I=0.250″] | M (ball screw) [Eg., 02 m=2 mm] |
|---|---|
| 100I | 02M |
| 125I | 05M |
| 200I | 10M |
| 375I | 16M |
| 625I | 50M |
A – Single long block
Y – Single extra long block
C – Single short block
D – Double short blocks
| A-BLOCK | B-BLOCK | C-BLOCK | D-BLOCK |
|---|---|---|---|
| 300(115) | 300(68) | 300(192) | 300(125) |
| 400(215) | 400(168) | 400(292) | 400(225) |
| 500(315) | 500(268) | 500(392) | 500(325) |
| 600(415) | 600(368) | 600(492) | 600(425) |
| 700(515) | 700(468) | 700(592) | 700(525) |
| 800(615) | 800(568) | 800(692) | 800(625) |
| 900(715) | 900(668) | 900(792) | 900(725) |
| 1000(815) | 1000(768) | 1000(892) | 1000(825) |
| 1100(915) | 1100(868) | 1100(992) | 1100(925) |
| 1200(1015) | 1200(968) | 1200(1092) | 1200(1025) |
| 1300(1115) | 1300(1068) | 1300(1192) | 1300(1125) |
| 1400(1215) | 1400(1168) | 1400(1292) | 1400(1225) |
| 1500(1315) | 1500(1268) | 1500(1392) | 1500(1325) |
| 1600(1415) | 1600(1368) | 1600(1492) | 1600(1425) |
| 1700(1515) | 1700(1468) | 1700(1592) | 1700(1525) |
| 1800(1615) | 1800(1568) | 1800(1692) | 1800(1625) |
| 1900(1715) | 1900(1668) | 1900(1792) | 1900(1725) |
| 2000(1815) | 2000(1768) | 2000(1892) | 2000(1825) |
A = AB lead screw nut (Turcite)
T = Plain lead screw nut (Turcite)
P = Plain lead screw nut (Peek)
N = Min. clearance ball nut
S = Standard ball nut
B0 = No motor flange
B1 = NEMA 34 mount
B2 = NEMA 23 mount
B3 = Wrap bracket for NEMA 23
B4 = 60 mm servo
B5 = 80 mm servo
R0 = Exposed bracket
H1 = Handwheel and trantorque
0 = No sensors
2K = NPN proximitiy sensor kit (2 NC)
2KP = PNP proximitiy sensor kit (2 NC)
21 = NPN proximitiy sensor kit (2 NC, 1 NO)
2H = NPN photo sensor kit (2 sensors)
2HP = PNP photo sensor kit (2 sensors)
3H = NPN photo sensor kit (3 sensors)
3HP = PNP photo sensor kit (3 sensors)
CS = Custom sensor configuration
S = Standard
T = High thrust
Blank = nothing
F = Chrome plated rails
M = Stainless steel rails
G = Chrome plated ballscrew
B = Custom bellows
Special lubrication
*Specify type of lubrication in description
Special machining
*Specify custom machining in description
| Block type | Static radial load capacity [kN] | Dynamic radial load capacity [kN] | Pitch moment [kN-m] | Roll moment [kN-m] | Yaw moment [kN-m] | Running parallelism [mm] |
|---|---|---|---|---|---|---|
| A-BLOCK | 78.4 | 36 | 3.2 | 3.53 | 3.2 | 0.20 / 300 |
| B-BLOCK | 156.8 | 72 | 12.07 | 7.06 | 12.07 | |
| C-BLOCK | 39.2 | 18 | 0.29 | 1.76 | 0.15 | |
| D-BLOCK | 78.4 | 36 | 3.02 | 3.53 | 3.02 |
Model: Turcite (AB nut, 11 lbF max preload), 5/8″ Screw Diameter
- Lead: 0.100″
- Efficiency: 35.00%
- Dynamic load capacity [kN]**: 0.21
- Static load capacity [kN]: 2.96
- Lead: 0.125″
- Efficiency: 40.00%
- Dynamic load capacity [kN]: 0.13
- Static load capacity [kN]: 4.67
- Lead: 0.200″
- Efficiency: 53.00%
- Dynamic load capacity [kN]: 0.21
- Static load capacity [kN]: 4.36
- Lead: 0.375″
- Efficiency: 65.00%
- Dynamic load capacity [kN]: 0.21
- Static load capacity [kN]: 4.67
- Lead: 0.625″
- Efficiency: 74.00%
- Dynamic load capacity [kN]: 0.2
- Static load capacity [kN]: 4.67
- Positioning repeatability [um]
- Std: 100
- Pre-Loaded: 26
- Positioning accuracy: 300 um/300 mm
- Backlash [um]
- Std: 200
- Pre-Loaded: 0
Turcite (plain nut), 5/8″ Screw Diameter
- Lead: 0.100″
- Efficiency: 35.00%
- Dynamic load capacity [kN]: 0.16
- Static load capacity [kN]: 3.70
- Lead: 0.125″
- Efficiency: 40.00%
- Dynamic load capacity [kN]: 0.27
- Static load capacity [kN]: 5.83
- Lead: 0.200″
- Efficiency: 53.00%
- Dynamic load capacity [kN]: 0.26
- Static load capacity [kN]: 5.44
- Lead: 0.375″
- Efficiency: 65.00%
- Dynamic load capacity [kN]: 0.26
- Static load capacity [kN]: 5.83
- Lead: 0.625″
- Efficiency: 74.00%
- Dynamic load capacity [kN]: 0.25
- Static load capacity [kN]: 5.83
- Positioning repeatability [um]
- Std: 100
- Pre-Loaded: 26
- Positioning accuracy: 300 um/300 mm
- Backlash [um]
- Std: 250
- Pre-Loaded: N/A
Peek (plain nut), 5/8″ Screw Diameter
- Lead: 0.100″
- Efficiency: 35.00%
- Dynamic load capacity [kN]: 0.34
- Static load capacity [kN]: 6.28
- Lead: 0.125″
- Efficiency: 40.00%
- Dynamic load capacity [kN]: 0.57
- Static load capacity [kN]: 9.89
- Lead: 0.200″
- Efficiency: 53.00%
- Dynamic load capacity [kN]: 0.56
- Static load capacity [kN]: 9.23
- Lead: 0.375″
- Efficiency: 65.00%
- Dynamic load capacity [kN]: 0.55
- Static load capacity [kN]: 9.89
- Lead: 0.625″
- Efficiency: 74.00%
- Dynamic load capacity [kN]: 0.53
- Static load capacity [kN]: 9.89
- Positioning repeatability [um]
- Std: 100
- Pre-Loaded: 26
- Positioning accuracy: 300 um/300 mm
- Backlash [um]
- Std: 250
- Pre-Loaded: N/A
Ballscrew, 16 mm Screw Diameter
- Lead: 2 mm
- Efficiency: 90.00%
- Dynamic load capacity [kN]: 2.5
- Static load capacity [kN]: 5.50
- Lead: 5 mm
- Efficiency: 90.00%
- Dynamic load capacity [kN]: 12.00
- Static load capacity [kN]: 25.00
- Lead: 10 mm
- Efficiency: 90.00%
- Dynamic load capacity [kN]: 8.50
- Static load capacity [kN]: 12.50
- Lead: 16 mm
- Efficiency: 90.00%
- Dynamic load capacity [kN]: 7.80
- Static load capacity [kN]: 15.50
- Lead: 50 mm
- Efficiency: 90.00%
- Dynamic load capacity [kN]: 4.80
- Static load capacity [kN]: 11.00
- Positioning repeatability [um]
- Std: 100
- Pre-Loaded: 26
- Positioning accuracy: 200 um/300 mm
- Backlash [um]
- Std: 150
- Pre-Loaded: 0
| Motor bracket | Motor type | A [mm] | M [mm] | P [mm] | B [mm] | X [mm] | D [mm] | T [mm] | H |
|---|---|---|---|---|---|---|---|---|---|
| B1 | NEMA 34 | 84 | 69.6 | 73.03 | 15.875 | 11 | 4 | 19 | M5 |
| B4 | 60 mm servo | 70 | 53.03 | 60 | 14 | 4 | 4 | 10 | M4 |
| B5 | 80 mm servo | 84 | 70.7 | 80 | 19 | 11 | 4 | 19 | M5 |
Blank = nothing
F = Chrome plated rails
M = Stainless steel rails
G = Chrome plated ballscrew
B = Custom bellows
Special lubrication
*Specify type of lubrication in description
Special machining
*Specify custom machining in description
| Type | Fixity | Part number | DYN load cap [kN] | Static load cap [kN] |
|---|---|---|---|---|
| Standard | Fixed-supported | 7001CDU | 9.45 | 5.8 |
| High load | Fixed-fixed | 7001CDU | 18.9 | 11.6 |
| Rail length “L” [mm] | Overall length “L1” [mm] | “G” dimension [mm] | Number of N holes | Mass [kg] |
|---|---|---|---|---|
| 300 | 420.4 | 73.8 | 2 | 6.61 |
| 400 | 520.4 | 47.6 | 3 | 7.78 |
| 500 | 620.4 | 21.4 | 4 | 7.78 |
| 600 | 720.4 | 71.4 | 4 | 7.78 |
| 700 | 820.4 | 45.2 | 5 | 11.24 |
| 800 | 920.4 | 19 | 6 | 12.4 |
| 900 | 1020.4 | 69 | 6 | 13.56 |
| 1000 | 1120.4 | 42.8 | 7 | 14.72 |
| 1100 | 1220.4 | 92.8 | 7 | 15.88 |
| 1200 | 1320.4 | 66.6 | 8 | 17.04 |
| 1300 | 1420.4 | 40.4 | 9 | 18.2 |
| 1400 | 1520.4 | 90.4 | 9 | 19.36 |
| 1500 | 1620.4 | 64.2 | 10 | 20.52 |
| 1600 | 1720.4 | 38 | 11 | 21.68 |
| 1700 | 1820.4 | 88 | 11 | 22.84 |
| 1800 | 1920.4 | 61.8 | 12 | 24 |
| 1900 | 2020.4 | 35.6 | 13 | 25.16 |
| 2000 | 2120.4 | 85.6 | 13 | 26.32 |
** +12.80mm length on high thrust

| Sensor Type | Part Number |
|---|---|
| 2K = NPN proximitiy sensor kit (2 NC) | E2SW241M (2) |
| 21 = NPN proximitiy sensor kit (2 NC, 1 NO) | E2SW241M (2) & E2SW23B1M (1) |
| 2KP = PNP proximitiy sensor kit (2 NC) | E2SW261M (2) |
| 21P = PNP proximity sensor kit (2 NC, 1 NO) | E2SW261M (2) & E2SW25B1M (1) |
| 2H = NPN photo sensor kit (2 sensors) | EE-SX674 (2) & EE-1006 (2) |
| 3H = NPN photo sensor kit (3 sensors) | EE-SX674 (3) & EE-1006 (3) |
| 2HP = PNP photo sensor kit (2 sensors) | EE-SX674P (2) & EE-1006 (2) |
| 3HP = PNP photo sensor kit (3 sensors) | EE-SX674P (3) & EE-1006 (3) |