Stage Solutions

Linear Motor Stages

Compact, high-performance linear motor stages designed for precision motion in space-constrained environments. Built on a common 70 mm platform, the series offers scalable travel ranges and motor configurations, enabling flexible integration across a wide range of high-accuracy positioning and scanning applications.

The nPL70 Series Linear Motor Stages

The nPL70 series is a compact, high-performance direct-drive linear motor stage family designed for precision positioning applications requiring exceptional dynamic response, smooth motion, and compact integration.

  • Ironless linear motor technology for smooth, cog-free, backlash-free motion
  • Sub-micron repeatability with high acceleration and rapid settling times
  • Precision cross-roller bearings for high stiffness and minimal motion error
  • Configurable travel lengths, motor force options, and analog or digital encoders
  • Supports travel ranges up to 150 mm and payloads up to 10 kg
  • Slim 25 mm low-profile design for space-constrained systems
  • Stackable architecture for multi-axis integration
  • Integrated limit and home sensors for simplified system setup
  • Supports both horizontal and vertical orientations
  • Ideal for semiconductor inspection, photonics, microscopy, metrology, and advanced automation systems

Explore Our Linear Motor Stages

nPL70S Stage

The most compact stage in the family, optimized for space-constrained applications and shorter travel ranges, with fewer motor options but high speed capability in a minimal footprint.

nPL70M Stage

A mid-size stage that balances travel range and performance, offering greater flexibility and longer motion than the S model while maintaining a compact profile.

nPL70Z Stage

A vertically optimized variant with integrated counterbalance options, specifically designed to maintain stability and performance in Z-axis applications where gravity effects must be managed.

nPL70L Stage

The largest stage, designed for applications requiring extended travel and maximum flexibility, supporting all motor options for higher force and broader performance tuning.

Linear Motor Stages Quick Compare

nPL70Z

nPL70S

nPL70M

nPL70L

Travel Range

25 / 45 mm

25 / 45 mm

85 / 100 mm

110 / 130 / 150 mm

Straightness & Flatness

4 µm

4 µm

6 µm

8 µm

Pitch & Yaw

50 µrad

50 µrad

75 µrad

120 µrad

Normal Load Capacity

10 kg

10 kg

10 kg

10 kg

Bi-directional Repeatability

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

±0.4 / ±0.5 / ±2.0 µm

Maximum Velocity

1.30 / 1.37 m/s

1.30 / 1.37 m/s

1.34 / 1.92 / 2.23 / 2.27 m/s

1.45 / 2.09 / 2.40 / 2.55 m/s

Peak Force

11.9 / 23.8 N

11.9 / 23.8 N

35.7 / 47.6 N

35.7 / 47.6 N

Speak to an Engineer

Explore how Linear Stages can streamline your workflows. Novanta has the right technology and Engineering Team for your solution.

Linear Stage Solutions

Laboratory Automation

Lab automation involves the use of automated systems and instruments to perform repetitive laboratory tasks with high precision, improving efficiency, consistency, and throughput in research and testing environments.

Microscopy

Microscopy involves the use of specialized instruments to visualize and analyze structures at micro- and nanoscale resolutions beyond the limits of the human eye.

Features of nPL70 Stages

Scalable Hardware

The nPL70 series features a modular, stackable design that can grow with your system. Its consistent platform allows easy expansion into multi-axis configurations.

High-Speed, High-Precision

Built with ironless linear motors, the nPL70 delivers smooth, cog-free motion with fast response times and sub-micron positioning accuracy.

Compact, Cost-Efficient

A low-profile design reduces system footprint while minimizing maintenance, offering a reliable and cost-effective motion solution.

Versatile Applications

Ideal for semiconductor, microscopy, metrology, photonics, and automation systems requiring precise, high-performance motion control.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form