nPL70L Stage Linear Motor Stage
The nPL70L is the largest direct-drive linear motor stage in the nPL70 family, designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability.
With configurable motor and encoder options plus a modular, stackable design, the nPL70L is ideal for high-speed scanning, precision alignment, and advanced automation applications requiring longer travel and stable performance.
Related Products
Key Features
The nPL70 stages feature a high-precision, compact design that enables seamless stacked configurations. These high-eciency stages are excellent for scanning applications that require fast acceleration and velocity control.
Multiple motor and resolution configurations, combined with a low 25mm profile, provide optimum motion control for precision scanning applications ranging from Semiconductor Fabrication to Life Sciences.
The ironless linear motor, coupled with unique windings, eliminates cogging while maintaining high force density and smooth motion. High precision anti-creep cross-roller bearings maximize stiness and minimize o-axis and angular errors.
Performance Specifications
| Attribute | nPL70L-1M | nPL70L-2M | nPL70L-3M | nPL70L-4M |
|---|---|---|---|---|
| Maximum Travel | 150 mm | 150 mm | 130 mm | 110 mm |
|
Encoder resolution |
0.01 µm 0.1 µm 1.0 µm |
0.01 µm 0.1 µm 1.0 µm |
0.01 µm 0.1 µm 1.0 µm |
0.01 µm 0.1 µm 1.0 µm |
|
Accuracy (Full Travel ISO 230) |
8 µm 10 µm 14 µm |
8 µm 10 µm 14 µm |
8 µm 10 µm 14 µm |
8 µm 10 µm 14 µm |
|
Bi-directional Repeatability (Full Travel) |
± 0.4 µm ± 0.5 µm ± 2.0 µm |
± 0.4 µm ± 0.5 µm ± 2.0 µm |
± 0.4 µm ± 0.5 µm ± 2.0 µm |
± 0.4 µm ± 0.5 µm ± 2.0 µm |
| Straightness & Flatness | 8 µm | 8 µm | 8 µm | 8 µm |
| Pitch & Yaw | 120 µrad | 120 µrad | 120 µrad | 120 µrad |
| Maximum Velocity (unloaded) | 1.45 m/s | 2.09 m/s | 2.40 m/s | 2.55 m/s |
| Normal Load Capacity | 10 Kg | 10 Kg | 10 Kg | 10 Kg |
| Peak Force | 11.9 N | 23.8 N | 35.7 N | 47.6 N |
| Continuous Force | 3.0 N | 6.0 N | 8.9 N | 11.9 N |
| Duty Cycle | 100% | 100% | 100% | 100% |
| Stage Material | Al | Al | Al | Al |
| Stage Mass | 1301 gr | 1326 gr | 1351 gr | 1376 gr |
| Moving Carriage Mass | 806 gr | 806 gr | 806 gr | 806 gr |
| Cable Length | 1 m | 1 m | 1 m | 1 m |
Motor Control Specifications
| Attribute | 1M | 2M | 3M | 4M |
|---|---|---|---|---|
| Motor Constant | 1.67, N/√W | 2.42, N/√W | 2.98, N/√W | 3.46, N/√W |
| Continuous Power | 3.20 W | 6.10 W | 9.0 W | 11.80 W |
| Peak Power | 50.90 W | 97.10 W | 143.30 W | 189.60 W |
| Electrical Cycle | 21.00 mm | 21.00 mm | 21.00 mm | 21.00 mm |
| Max Bus Voltage | 60.00 V | 60.00 V | 60.00 V | 60.00 V |
| Max Coil Temperature | 125.00 °C | 125.00 °C | 125.00 °C | 125.00 °C |
| Thermal Dissipation Constant | 0.04, W/°C | 0.08, W/°C | 0.12, W/°C | 0.16, W/°C |
| Continuous Current | 1.70 Arms | 1.70 Arms | 1.70 Arms | 1.70 Arms |
| Peak Current | 6.80 Arms | 6.80 Arms | 6.80 Arms | 6.80 Arms |
| Force Constant | 1.75 N/Arms | 3.50 N/Arms | 5.25 N/Arms | 7.00 N/Arms |
| Back EMF Constant | 1.40 Vpk/(m/s) | 2.90 Vpk/(m/s) | 4.30 Vpk/(m/s) | 5.70 Vpk/(m/s) |
| Inductance | 0.11 mH | 0.22 mH | 0.31 mH | 0.41 mH |
| Thermal Resistance @25 °C | 1.10 Ohms | 2.10 Ohms | 3.10 Ohms | 4.10 Ohms |
| Electrical Time Constant | 0.10 ms | 0.10 ms | 0.10 ms | 0.10 ms |
- Filter by Type
- Brochure
- Drawing
- STEP File
| Download | Download Type | Language |
|---|---|---|
| nPL70 Stage Product Brochure | Brochure | English |
| nPL70 Stage Installation Drawing | Drawing | English |
| STEP File – nPL70L-M1 (150) | STEP File | English |
| STEP File – nPL70L-M2 (150) | STEP File | English |
| STEP File – nPL70L-M3 (130) | STEP File | English |
| STEP File – nPL70L-M4 (110) | STEP File | English |