ThingMagic® M3e HF/LF RFID Secure Module
Enabling HF/LF RFID secure access in a compact, embedded module
Part of our Secure Access family of products, ThingMagic M3e is a compact embedded module which supports both High Frequency (HF) RFID and Low Frequency (LF) RFID protocols. The M3e is the only HF/LF module on the market with a totally integrated Secure Access Module, an IC that handles secure communications and manages security keys required to access more than just the publicly available information on an RFID tag. The M3e module supports complex HF RFID tag interactions as well as the flexibility to read both HF and LF ID cards to authenticate personnel across a wide spectrum of security environments.
The M3e can drive high gain HF and LF antennas to achieve extended read range and is pre-certified for these high gain antennas. Additionally, the M3e is the only secure HF/LF module that provides full modular certification, greatly reducing the burden on OEMs for regulatory filing requirements as well as providing flexibility in choosing the antenna best suited for the application.
The M3e platform uses the same Mercury API as other ThingMagic products, allowing for easy software integration and customization based on form-fit-function SKUs. And the module is flexible enough to allow OEMs to tailor a license that enables the features of interest in the field.
The M3e module is HID enabled, and by activating the license, customers can ensure that encrypted iClass badges can be read now or whenever the facility is ready. HID Global is a market leader in access control technology and solutions, foundational RFID and other sensing technologies as well as secure encryption algorithms that are proprietary to HID and widely adopted around the world. This partnership provides unique RFID security key management that enables an added level of security to the most popular RFID SmartCards.

Overview
Ideal Applications
- Nurse’s Carts
- Med Dispensing & Pharmacy
- Anesthesia Carts
- Patient Monitoring
- Blood Tracking
- Inventory Cabinets
- Infusion Pumps
- Pneumatic Systems Transport
- Ultrasound Machines; POC / IVD Analyzers
- Filter by Type
- Firmware
- Product Brochure
- Software
- Spec Sheet
- User Manual
| Download | Download Type | Language |
|---|---|---|
| ThingMagic Universal Reader Assistant (URA) | Firmware | English |
| ThingMagic M3e HF/LF RFID Module Firmware | Firmware | English |
| ThingMagic M3e HF/LF RFID Module Firmware Release Notes | Firmware | English |
| JADAK ThingMagic Family Brochure | Product Brochure | English |
| ThingMagic® Mercury API 1.37.2 | Software | English |
| ThingMagic M3e HF/LF RFID Secure Module Mercury API Programmer Guide | Software | English |
| ThingMagic M3e HF/LF RFID Module Symbol & Footprint Altium | Software | English |
| ThingMagic M3e Secure Module Development Kit Spec Sheet | Spec Sheet | English |
| ThingMagic M3e Spec Sheet | Spec Sheet | English |
| ThingMagic M3e HF/LF RFID Tag Support Matrix | User Manual | English |
| ThingMagic M3e User Guide | User Manual | English |