RFID Solutions

ThingMagic® Gemini HF Embedded RFID Module

ThingMagic® Gemini HF Embedded RFID Module

The ThingMagic® Gemini is for OEM designers requiring maximum customizability in an RFID module that reads and writes to MIFARE and NFC protocols, including capabilities for NFC peer-to-peer and NFC tag emulation (ISO 18092).

The Gemini supports the mutually authenticated Triple Data Encryption Standard (3DES) encryption, ideal for applications in product authentication and consumable protection (i.e. anti-counterfeiting).

It’s outfitted with 4 General Purpose Input Output (GPIO) pins; other available interfaces include micro USB for direct connection to a USB host, Common Blade Interface, the software adjustable host interfaces UART (TTL), SPI and I2C, and the capability to attach an external antenna for greater read range.

With a form factor approximately the size of a match book, the Gemini is a powerful, cost-effective embedded RFID solution for OEMs requiring a simple and intuitive API and accelerated time-to-market.

View all features

Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features and Benefits

  • Designed for rapid and seamless integration
  • Open flexible architecture protects future investment
  • Compact footprint form factor
  • Common blade interface technology for maximum design & solution flexibility
  • Simple, intuitive API
  • ISO14443A air interface protocol support
  • TagIQ™ recognizes the unique characteristics of each tag so that read/write performance is maximized
  • Multiple interface options with software adjustable baud rates

Applications

  • In-Vitro Diagnostics (IVD): Automatically ID test kits, samples, reagents, and other consumables
  • Kiosks and vending machines
  • Mobile devices including printers, handhelds and sensor networks
Download Download Type Language
ThingMagic® Gemini Tag Support Matrix Application Notes English
ThingMagic Skyeware V4 Installer Firmware English
ThingMagic Universal Reader Assistant (URA) Firmware English
ThingMagic Gemini Firmware Release Firmware English
SkyeWare Protocol v3 Firmware English
ThingMagic Gemini Firmware Release Notes Firmware English
JADAK ThingMagic Family Brochure Product Brochure English
ThingMagic Skyetek C API for Windows Software English
ThingMagic Skyetek C API for Linux Software English
ThingMagic® Gemini HF RFID Module Spec Sheet Spec Sheet English
ThingMagic® Gemini HF Embedded RFID Module User Guide User Manual English