RFID Solutions

ThingMagic® M2 HF Embedded RFID Module

ThingMagic® M2 HF Embedded RFID Module

The ThingMagic® M2 HF Embedded RFID Module is Novanta’s premium multi-protocol RFID module designed for OEMs who build for high privacy protection, anti-counterfeiting, and anti-tampering applications like the pharmaceutical and medical supplies industry, and require complete customizable control over how data is shared.

The M2 is powerful enough to read and write to any transponder based on ISO 14443 (parts 2, 3, and 4) and ISO 15693 communication standards; and securely encrypts and transmits using Data Encryption Standard (DES), Triple-DES, the Advanced Encryption Standard (AES), Secure Hash Algorithm (SHA), MD5, and an internal Pseudo-Random Number Generator (PRNG).

Despite its powerful security features, the M2 has a minimal footprint and can fit into most new or existing OEM designs. It is outfitted with 7 General Purpose Input Output (GPIO) pins with other available interfaces including USB 2.0, and Common Blade Interface; software adjustable host interfaces UART (TTL), SPI and I2C; and the capability to attach an external antenna for greater read range.

View all features

Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features and Benefits

  • ThingMagic® secure support for generic tags reduce costs up to 60-70% compared to proprietary security features
  • Open flexible architecture protects future investment
  • Designed for rapid and seamless integration
  • ISO14443 and ISO15693 air interface protocol support
  • TagIQ™ recognizes the unique characteristics of each tag so that read/write performance is maximized
  • Standard encryption algorithms: (DES, 3DES, and AES), secure functions (SHA And MD5), and an internal pseudo-random number generator (PRNG)

Applications

  • In-Vitro Diagnostics (IVD): automatically ID test kits, samples, reagents and other consumables
  • Kiosks and vending Machines
  • Mobile devices including printers, handhelds and sensor networks
Download Download Type Language
ThingMagic® M2 HF RFID Module Firmware Version 1.3.0 Release Notes Application Note English
ThingMagic® M2 HF RFID Module CF Declaration of Conformity Declaration of Conformity English
ThingMagic Skyeware V4 Installer Firmware English
ThingMagic® M2 HF RFID Module Firmware Firmware English
ThingMagic® M2 HF RFID Module Firmware – 0101-0669 Firmware English
ThingMagic® M2 HF RFID Module Firmware – 0101-06F0 Firmware English
ThingMagic® M2 HF RFID Module Firmware – 0101-06F9 Firmware English
JADAK ThingMagic Family Brochure Product Brochure English
ThingMagic® M2 HF RFID Module Using the Pass-Through Command Reference Guide Product Brochure English
ThingMagic® M2 HF RFID Module Tag Support Matrix Product Brochure English
ThingMagic Skyetek C API for Windows Software English
ThingMagic Skyetek C API for Linux Software English
ThingMagic® M2 HF RFID Module Basic Examples Software English
ThingMagic® M2 HF RFID Module Spec Sheet Spec Sheet English
ThingMagic® M2 HF RFID Module CF Step Model STEP File English
ThingMagic® M2 HF RFID Module CF Solidworks Model STEP File English
ThingMagic® M2 HF RFID Module MH STEP Model STEP File English
ThingMagic® M2 HF RFID Module MH Solidworks Model STEP File English
ThingMagic® M2 HF RFID Module Using DESFire Tags Guide User Manual English
ThingMagic® M2 HF RFID Module Using MIFARE Ultralight C Guide User Manual English
ThingMagic® M2 HF RFID Module Using ISO15693 Tags Guide User Manual English
ThingMagic® M2 HF RFID Module Reader Commands User Manual English
ThingMagic® M2 HF RFID Module SkyeWare Protocol User Manual English
ThingMagic® M2 HF RFID Module User Guide User Manual English