RFID Solutions

ThingMagic® Sargas (2-Port) UHF / RAIN Fixed Mount RFID Reader

ThingMagic® Sargas (2-Port) UHF / RAIN Fixed Mount RFID Reader

The ThingMagic Sargas Fixed Mount UHF RAIN RFID Reader is Novanta’s low profile enclosed, high-performance, networked reader capable of both read and write RFID functions.

Sargas is fitted with two (2) UHF antenna ports and is designed for easy integration into enterprise deployment and IOT applications such as warehouses and supply chains, emergency medical services, mobile asset management and construction and sheltered outdoor uses.

Small and low profile, Sargas is an all-in-one unit with a simple IOT device interface, onboard processor, DDR memory, and removable flash storage port. It runs Linux operating system and combined with the ThingMagic Mercury API offers unparalleled flexibility in custom design programming.

Easily configurable via web interface where users can view status, upgrade firmware, run diagnostics and test scan (optional RAINstream configures via web interface). It has a max range of 30 ft (10 m), adjustable RF output range (0 dBm to +30 dBm), and it supports the EPC Gen2V2, ISO 18000-63 standard, and Impinj Gen2X.

Multiple data interfaces: Ethernet, Micro SD, USB Type A (accessory port), USB Type B (client console, memory stick port), and 8 GPIO pins.

The ThingMagic Sargas is further customizable with optional RAINstream support, which allows transfer of tag data directly to backend systems using one or more several alternative protocols.

View all features

Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features and Benefits

  • Built on proven ThingMagic® technology
  • User-friendly web interface
  • Customizable and flexible with ThingMagic® Universal Reader Assistant and Mercury API
  • RAINStream technology for seamless integration with backend data systems

Product Specific Applications

  • Inventory management: automatically track mobile assets in the healthcare facility
  • Surgical tools tracking: Track tools at the cart, tray or item level, ensure kits are filled out properly, and maintain sterilization records for tools
Download Download Type Language
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader Japan MIC 1W High Power Certification Certifications English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader CA-IEC UL Certification Certifications English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader EU Declaration of Conformity Declaration of Conformity English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader Schematic Diagram for GPIO Circuitry Drawing English
ThingMagic Readers Firmware Release Notes Firmware English
JADAK ThingMagic Family Brochure Product Brochure English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader Spec Sheet Spec Sheet English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader On-Reader Programming Application Development Guide User Manual English
ThingMagic® Reader LLRP Spec User Guide User Manual English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader Quick Start Guide User Manual English
ThingMagic® Sargas Fixed Mount (UHF) RAIN RFID Reader User Guide User Manual English