RFID Solutions

ThingMagic® USB Pro UHF Reader

ThingMagic® USB Pro UHF Reader

The ThingMagic USB Pro UHF RAIN RFID Reader is an all-in-one USB RFID reader for short and medium range applications that require a quick setup and easy customization.

Based on ThingMagic’s M6e-micro LTE RFID module, the USB Pro is compatible with ThingMagic’s Mercury API application (including Universal Reader Assistant) which provides superior control over ThingMagic devices for original equipment manufacturers (OEM) and independent software vendors (ISV), and eases design complexities while accelerating development.

A self-contained form factor encloses the reader module, antenna and processor, all that is needed to setup and get started, with a USB interface standard. It has a max range of 4 ft (1.2 m) with USB power source, and it supports the EPC Gen2V2 and ISO 18000-63 standard, reading tags at a rate of 50 tags/sec. The USB Pro can be customized for frequencies in regions outside of the Americas, European Union (EU), India, Korea, Australia, China, and Japan, for additional RFID standard protocols, and read range can be extended to 30 ft (10 m) using the external RP-SMA antenna connector.

View all features

Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features and Benefits

  • Support for EPC global Gen 2 (ISO 18000-6C)
  • Powered by USB connection to notebook or desktop PC
  • ThingMagic reader assistant software and applications development tools
  • Support for full 860 to 960 MHz UHF RFID carrier frequency range to accommodate worldwide regulations
  • Wide power range from -5 to +30 dBm
  • Tag read rate up to 50 tags/second
  • Tag read distance up to 10 m (30 feet) with external antenna and up to 1.2 m (4 feet) distance, depending on tag sensitivity and orientation with internal antenna with max RF power
  • Operating temperature range -40 to +60º C with appropriate duty cycle
  • High impact plastic case
  • Dimensions: 97 mm L x 61 mm W x 25 mm H (3.8 in L x 2.4 in W x 1.0 in H)

Product Specific Applications

  • Medical equipment for healthcare and pharmaceutical industries
  • Manufacturing work in progress, kit assembly and returns processing stations
  • Tag commissioning stations
  • Hospitality and event registration
  • Retail point of sales
  • Document tracking
Download Download Type Language
ThingMagic® USBPro (UHF) RAIN RFID Reader Declaration of Conformity Declaration of Conformity English
JADAK ThingMagic Family Brochure Product Brochure English
ThingMagic® USBPro (UHF) RAIN RFID Reader FTDI Driver Software English
ThingMagic® USBPro (UHF) RAIN RFID Reader Spec Sheet Spec Sheet English
ThingMagic® USBPro (UHF) RAIN RFID Reader User Guide User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form