RFID Solutions

ThingMagic® Universal Reader Assistant

ThingMagic® Universal Reader Assistant

The Universal Reader Assistant (URA) is Novanta’s cross-product demo tool which provides a robust and quick interface for ThingMagic® RFID readers.

The URA, customizable with little programming knowledge, is built using the Mercury API and grants access to several adjustable functions for the RFID reader, including:

  1. Read/Write Options control read time, tag filtering, antenna detection and selection
  2. Performance Metrics displays number of unique tags, read rate, and tag responses
  3. Performance Tuning allows fine-tuning control of read power (in dBm), read rate, read distance, tag population size, and tag response rate
  4. Display Options control font-size, time-stamp format, and EPC format, with additional columns for customization
  5. Reader Diagnostics accesses reader information, firmware and hardware versions
  6. Data Extension controls tag stream over TCP port or posting to HTTP site
  7. Firmware Update controls reader updates through simple uploading
View all features
Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features and Benefits

  • Small Size, Low Power Consumption and PCI Express Interface for Mobile Applications
  • Fast Integration and Time-to-Market
  • Cost-Effective and Highly Scalable
  • Compatible with Most Tags

Applications

  • Mobile Computing Applications (Tablets, Handhelds)
  • Fixed OEM Applications
Download Download Type Language
ThingMagic® URA 6.3 x 64 Firmware English
JADAK ThingMagic Family Brochure Product Brochure English
ThingMagic® URA 6.2 User Guide User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form